Accessories Mounting systems
Type: Distance bracket
Part no.:
2079502
Product data sheet
English
Czech
Danish
German
Spanish
Finnish
French
Italian
Japanese
Korean
Dutch
Polish
Portuguese
Russian
Swedish
Turkish
Traditional Chinese
Chinese
Copy shortlink
Technical details
Downloads
Customs data
Technical specifications
Accessory group Terminal and alignment brackets Accessory family Alignment brackets Description Distance bracket and light extension connector (long) for mounting integratable lighting, length 37 mm, used with compact C-mount lenses with focal length of 16 mm or 35 mm
Classifications
ECl@ss 5.0 27279202 ECl@ss 5.1.4 27279202 ECl@ss 6.0 27279202 ECl@ss 6.2 27279202 ECl@ss 7.0 27279202 ECl@ss 8.0 27279202 ECl@ss 8.1 27279202 ECl@ss 9.0 27273701 ECl@ss 10.0 27273701 ECl@ss 11.0 27273701 ECl@ss 12.0 27273701 ETIM 5.0 EC002024 ETIM 6.0 EC002024 ETIM 7.0 EC002024 ETIM 8.0 EC002024 UNSPSC 16.0901 32131023
Please wait a moment...
Your request is being processed and may take a few seconds.