Contact
Feedback

Radar sensors
RMS3xx

RMS320-343300
1083661
Ready for dispatch within a week
  • Copy shortlink
    • Features
      Measurement principleFMCW
      Radio approvalSee “Regulatory Compliance Information” (no. 8021596) technical information, included with the product
      Aperture angle
      Horizontal± 50°
      Vertical± 8°
      Working range1 m ... 45 m
    • Performance
      Response time< 60 ms
      Integrated applicationField evaluation
      Number of field setsUp to 6 fields
    • Interfaces
      Ethernet
      FunctionParameterization, Data output
      CANopen
      Data transmission rate20 kbit/s ... 500 kbit/s
      Switching inputs2 (digital)
      Switching outputs4 (digital)
    • Mechanics/electronics
      Electrical connection

      1 x M12 male connector, 8-pin, A-coded

      1 x male connector M12, 5-pin, A-coded

      1 x M12 female connector, 4-pin, D-coded

      Supply voltage9.5 V DC ... 36 V DC
      Power consumption≤ 21 W
      Housing colorBlue
      Enclosure ratingIP67
      Protection classIII
      Weight500 g
      Dimensions (L x W x H)85 mm x 97 mm x 60.75 mm
    • Ambient data
      Electromagnetic compatibility (EMC)

      ETSI EN 301 489-1

      ETSI EN 301 489-3

      EN 61000-6-2

      Vibration resistanceEN 60068-2-6:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature–40 °C ... +65 °C
      Storage temperature–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270890
      ECl@ss 5.1.427270890
      ECl@ss 6.027270890
      ECl@ss 6.227270890
      ECl@ss 7.027270890
      ECl@ss 8.027270890
      ECl@ss 8.127270890
      ECl@ss 9.027270890
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      UNSPSC 16.090139121528

    Technical drawings

    RMS320-343300
    Dimensional drawing RMS3xx
  • View: View Gallery View List Show all
    Hide all
TOP