Contact
Feedback

2D LiDAR sensors
LMS5xx / Outdoor

LMS511-22100 Heavy Duty
1071996
Usual availability on request
  • Copy shortlink
    • Features
      VariantHeavy Duty
      ApplicationOutdoor
      Resolution powerHigh Resolution
      Light sourceInfrared (905 nm)
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal190°
      Scanning frequency25 Hz / 35 Hz / 50 Hz / 75 Hz / 100 Hz
      Angular resolution

      0.167°

      0.25°

      0.333°

      0.5°

      0.667°

      HeatingYes
      Working range0.7 m ... 80 m
      Scanning range
      At 10% remission26 m
      Spot size4.7 mrad
      Amount of evaluated echoes5
      Fog correctionYes
    • Mechanics/electronics
      Electrical connection4 x M12 round connector (stainless steel)
      Supply voltage24 V DC
      Power consumption22 W, + 55 W heating (typical)
      Housing colorGray (RAL 7032)
      Enclosure ratingIP65, IP67 (IEC 60529 Edition 2.2:2013-08)
      Protection classIII (EN 60529, Section 14.2.7)
      Weight3.7 kg
      Dimensions (L x W x H)160 mm x 155 mm x 185 mm
    • Performance
      Response time≥ 10 ms
      Detectable object shapeAlmost any
      Systematic error

      ± 25 mm (1 m ... 10 m)

      ± 35 mm (10 m ... 20 m) 1)

      Statistical error

      7 mm (1 m ... 10 m)

      9 mm (10 m ... 20 m) 1)

      Integrated applicationField evaluation
      Number of field sets10 fields
      Simultaneous evaluation cases10
      • 1) Typical value; actual value depends on environmental conditions.
    • Interfaces
      Ethernet✔ , TCP/IP
      RemarkOPC
      FunctionHost
      Data transmission rate10/100 MBit/s
      Serial✔ , RS-232, RS-422
      FunctionHost
      Data transmission rate9.6 kBaud ... 500 kBaud
      CAN
      FunctionExtension of outputs
      USB
      RemarkMini-USB
      FunctionAUX
      Data transmission rate9.6 kBaud ... 500 kBaud
      Digital inputs4 (Encoders)
      Digital outputs6
      Optical indicators5 LEDs (Additional 7-segment display)
      Parameter storageIntegrated into system plug with cloning parameter memory
    • Ambient data
      Object remission2 % ... > 1,000 % (reflectors)
      Electromagnetic compatibility (EMC)IEC 61000-6-2:2016-08 / IEC 61000-6-3:2006-07
      Vibration resistanceIEC 60068-2-6:2007-12
      Shock resistanceIEC 60068-2-27:2008-02
      Ambient operating temperature–40 °C ... +60 °C
      Storage temperature–40 °C ... +70 °C
      Ambient light immunity70,000 lx
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    LMS511-22100 Heavy Duty
    Working range diagram
  • View: View Gallery View List Show all
    Hide all
TOP