Contact
Feedback

Contrast sensors
KTM Prime

KTM-WN11181P
1062200
Usually available within 3 weeks
Piece
Copy shortlink
    • Features
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      Sensing distance12.5 mm
      Sensing distance tolerance± 3 mm
      Housing design (light emission)Rectangular
      Light sourceLED, RGB 1)
      Wave length470 nm, 525 nm, 625 nm
      Light emissionLong side of housing
      Light spot size1.5 mm x 6.5 mm
      Light spot directionVertical 2)
      Receiving filtersNone
      AdjustmentTeach-in button
      Teach-in mode

      2-point teach-in static/dynamic + proximity to mark

      ET: Teach-in dynamic

      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) In relation to long side of housing.
    • Mechanics/electronics
      Supply voltage12 V DC ... 24 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 50 mA 3)
      Switching frequency15 kHz 4)
      Response time32 µs 5)
      Jitter15 µs
      Switching outputNPN
      Switching output (voltage)NPN: HIGH = approx. VS / LOW ≤ 2 V
      Switching modeLight/dark switching
      Output current Imax.50 mA 6)
      Input, dynamic teach-in (ET)

      NPN: Teach: U < 2 V

      NPN: Run: UV - 2 V or open

      Retention time (ET)28 ms, non-volatile memory
      Time delayNone
      Connection typeMale connector M8, 4-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight20 g
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Indication

      LED indicator green: power on

      LED indicator, yellow: Status switching output Q

      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) With light/dark ratio 1:1.
      • 5) Signal transit time with resistive load.
      • 6) Total current of all Outputs.
    • Ambient data
      Ambient operating temperature–10 °C ... +55 °C
      Ambient storage temperature–20 °C ... +75 °C
      Shock loadAccording to IEC 60068
      UL File No.NRKH.E348498 & NRKH7.E348498
    • Classifications
      ECl@ss 5.027270906
      ECl@ss 5.1.427270906
      ECl@ss 6.027270906
      ECl@ss 6.227270906
      ECl@ss 7.027270906
      ECl@ss 8.027270906
      ECl@ss 8.127270906
      ECl@ss 9.027270906
      ECl@ss 10.027270906
      ECl@ss 11.027270906
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      UNSPSC 16.090139121528
    • Connection/PIN assignment
      Connection typeMale connector M8, 4-pin
      PIN assignment
      BN 1+ (L+)
      WH 2ET
      BU 3- (M)
      BK 4Q

    Technical drawings

    KTM-WN11181P
    Dimensional drawing KTM Prime
    KTM-WN11181P
    Adjustments KTM Prime
    KTM-WN11181P
    Connection type See table: Connection/Pin assignment
    KTM-WN11181P
    Setting the switching threshold (dynamic)
    KTM-WN11181P
    Setting the switching threshold (static)
    KTM-WN11181P
    Sensing distance
  • View: View Gallery View List Show all
    Hide all
TOP