Contact
Feedback

Reflectors and optics

The perfect partnership
Show all Hide all
Filter by:

368 results:

Result 1 - 24 out of 368

2074849
  • Description: Adapter AR60 for explosion-proof enclosure
  • Details
  • Compare now
5311529
  • Description: Adapter AR60 for M30 sensors (L4000 Systems, L41 and L21)
  • Details
  • Compare now
4032462
  • Description: Adapter AR60 for housing cross-section 34 mm x 29 mm
  • Details
  • Compare now
4032461
  • Description: Adapter AR60 for housing cross-section 48 mm x 40 mm
  • Details
  • Compare now
2050678
  • Description: Replaces the front screen and generates even and uniform illumination, for glossy surfaces
  • Details
  • Compare now
USP-DME5
2027710
  • Description: Corner mirror, deflection of light emission upward, material: stainless steel, additional base plate mounting kit required
  • Details
  • Compare now
PSK45
5306053
  • Description: Deflector mirror for 90° deflection, mirror surface 97 mm x 80 mm, not suitable for column mounting
  • Mirror material: Glass
  • Items supplied: Mounting hardware included
  • Details
  • Compare now
PL22-1
1003546
  • Description: Round, pluggable
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL22-2
1003621
  • Description: Round, self-adhesive
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
C110A
5304549
  • Description: Round, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL22-3
1004488
  • Description: Round, plugable for metal plates
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
P25
5315172
  • Description: Reflector, round, M4x8 threaded bolt
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL50A
1000132
  • Description: Rectangular, screw connection, width across flats 48 mm
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL31A
1002315
  • Description: Rectangular, self-adhesive
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL30A
1002314
  • Description: Rectangular, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL80A
1003865
  • Description: Rectangular, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL20A
1012719
  • Description: Rectangular, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL40A
1012720
  • Description: Rectangular, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL180E01
1013289
  • Description: Reflector, rectangular, screw connection
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL21A
1015172
  • Description: Rectangular, self-adhesive
  • Ambient operating temperature: –20 °C ... +65 °C
  • Details
  • Compare now
PL560DG
1016806
  • Description: Reflector plate, "diamond grade" reflective tape, 665 mm x 665 mm, base plate material: aluminum, screw connection
  • Ambient operating temperature: –25 °C ... +65 °C
  • Details
  • Compare now
PL240DG
1017910
  • Description: Reflector plate, "diamond grade" reflective tape, 330 mm x 330 mm, base plate material: aluminum, screw connection
  • Ambient operating temperature: –34 °C ... +70 °C
  • Details
  • Compare now
PL880DG
1018975
  • Description: Reflector plate, "diamond grade" reflective tape, 1,000 mm x 1,000 mm, base plate material: aluminum, screw connection
  • Ambient operating temperature: –25 °C ... +65 °C
  • Details
  • Compare now
1029196
  • Description: Reflective tape on aluminium profile, 2 hole mounting
  • Ambient operating temperature: –25 °C ... +65 °C
  • Details
  • Compare now

Result 1 - 24 out of 368

TOP