Accessories
Mounting systems
BEF-MR10300AP
2118512
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Other mounting accessories |
Accessory family | Measuring wheels and measuring wheel systems |
Description | Aluminum measuring wheel with smooth polyurethane surface for 10 mm solid shaft, circumference 300 mm |
Weight | + 60 g |
Circumference | 300 mm |
Bore diameter | 10 mm |
Surface | Smooth polyurethan |
Ambient operating temperature | –30 °C ... +80 °C |
Measuring surface | Greased metals Steel profiles Painted surfaces Plastics Paper Cardboard Wood Textiles Wire Leather |
Moment of inertia | 310 gcm² |
Classifications
ECl@ss 5.0 | 21160104 |
ECl@ss 5.1.4 | 21160104 |
ECl@ss 6.0 | 21160104 |
ECl@ss 6.2 | 21160104 |
ECl@ss 7.0 | 21160104 |
ECl@ss 8.0 | 21160104 |
ECl@ss 8.1 | 21160104 |
ECl@ss 9.0 | 21160104 |
ECl@ss 10.0 | 21160104 |
ECl@ss 11.0 | 21160104 |
ETIM 5.0 | EC002179 |
ETIM 6.0 | EC002179 |
ETIM 7.0 | EC002179 |
ETIM 8.0 | EC002179 |
UNSPSC 16.0901 | 25191839 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.