Accessories
Mounting systems
BEF-KH-M03
2101064
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Terminal and alignment brackets |
Accessory family | Terminal brackets |
Material | Plastic (PA6) |
Items supplied | Without mounting hardware |
Tightening torque | 1.1 Nm 1) |
Specialty | Without fixed stop |
Tightening torque sensor | 0.4 Nm ... 0.6 Nm 2) |
Usable for | Round sensors with 3 mm housing diameter without fixed stop |
Classifications
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
UNSPSC 16.0901 | 32131023 |
Technical drawings
Dimensional drawing
Instruction for installation
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.