Accessories
Mounting systems
BEF-3SHAHPKU4
2118327
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Terminal and alignment brackets |
Accessory family | Alignment brackets |
Material | Plastic |
Packing unit | 4 pieces |
Dimensions (W x H x L) | 34 mm x 51.7 mm x 5 mm |
Description | Flat mount bracket comprising two A brackets and two B brackets for two devices (e.g., sender and receiver) |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.