- Home
- Product portfolio
- Automation light grids
- Measuring automation light grids
- MLG-2
- MLG10A-0290I10501
- Home
- Product portfolio
- Automation light grids
- Measuring automation light grids
- MLG-2
- MLG10A-0290I10501
Measuring automation light grids
MLG-2
MLG10A-0290I10501
1213811
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Service and Support
-
Customs data
-
- Features
Device version Pro - Advanced functionality Sensor principle Sender/receiver Minimum detectable object (MDO) 10 mm, 14 mm 1) 2) 3) Beam separation 10 mm Type of synchronization Cable Number of beams 30 Detection height 290 mm Software features (default) Interface RS-485 System status, virtual outputs, number of broken beams, height control (last beam)/LBB, height control (first beam)/FBB, oudside dimension, inside dimension Baud rate RS-485 9.6 kbit/s Q1 Presence detection Q2 / IN Teach input Teach Standard mode Operating mode Standard ✔ Transparent ✔ Dust- and sunlight-resistant ✔ Function Cross beam ✔ Beam blanking ✔ High measurement accuracy ✔ Applications Switching output Object recognition/object width
Object recognition
Height classification
Hole detection/hole size
Outside dimension/inside dimension
Object position
Hole position
Zone definitionData interface Object detection
Hole detection
Object height measurement
Measurement of external dimension
Measurement of inside dimension
Measurement of object position
Measurement of hole positionIncluded with delivery 1 × sender
1 × receiver
4/6 x QuickFix brackets (6 x QuickFix brackets for monitoring heights above 2 m)
1 × Quick Start Guide
- 1) MDO min. detectable object at high measurement accuracy.
- 2) MDO min. detectable object for standard measurement accuracy.
- 3) Depending on beam separation without cross beam setting.
- Mechanics/electronics
Light source LED, Infrared light Wave length 850 nm Supply voltage Vs DC 19.2 V ... 28.8 V 1) Power consumption sender 56.5 mA 2) Power consumption receiver 126 mA 2) Ripple < 5 Vpp Output current Imax. 100 mA Output load, capacitive 100 nF Output load, Inductive 1 H Initialization time < 1 s Switching output Push-pull: PNP/NPN Connection type Male connector M12, 5-pin, 0.22 m
Male connector M12, 8-pin, 0.27 m
M12 female connector, 4-pin, D-coded, 0.19 m
Housing material Aluminum Indication LED Enclosure rating IP65, IP67
3)Circuit protection UV connections, reverse polarity protected
Output Q short-circuit protected
Interference pulse suppression
Protection class III Weight 0.849 kg Front screen PMMA Option None UL File No. NRKH.E181493 - 1) Without load.
- 2) , Without load with 24 V.
- 3) Operating in outdoor condition only with a external protection housing.
- Performance
Maximum range 7 m 1) Minimum range ≥ 0 m Operating range 5 m Response time 3.6 ms 2) - 1) No reserve for environmental issue and deterioration of the diode.
- 2) Without high speed.
- Communication interface
IO-Link ✔ , IO-Link V1.1 Data transmission rate 230,4 kbit/s (COM3) Maximum cable length 20 m Cycle time 2.3 ms VendorID 26 DeviceID HEX 800068 DeviceID DEC 8388712 Process data length 32 Byte (TYPE_2_V) 1) Serial ✔ , RS-485 Data transmission rate 1.2 kbit/s …921.6 kbit/s Inputs/outputs RS-485 + 2 x Q (IO-Link) Digital output Q1, Q2 Number 2 Digital input In1 Number 1 - 1) With an IO-Link master with V1.0, fall back to interleaved mode (consisting of TYPE_1_1 (ProcessData) and TYPE_1_2 (On-request Data)).
- Ambient data
Shock resistance Continuous shocks 10 g, 16 ms, 1000 shocks
Single shocks 15 g, 11 ms 3 per axle
Vibration resistance Sinusoidal oscillation 10-150 Hz 5 g EMC EN 60947-5-2 Ambient light immunity Direct: 150,000 lx 1)
Indirect: 200,000 lx 2)
Ambient operating temperature –30 °C ... +55 °C Ambient temperature, storage –40 °C ... +70 °C - 1) Outdoor mode.
- 2) Light resistance indirect.
- Smart Task
Smart Task name Base logics
- Classifications
eCl@ss 5.0 27270910 eCl@ss 5.1.4 27270910 eCl@ss 6.0 27270910 eCl@ss 6.2 27270910 eCl@ss 7.0 27270910 eCl@ss 8.0 27270910 eCl@ss 8.1 27270910 eCl@ss 9.0 27270910 eCl@ss 10.0 27270910 eCl@ss 11.0 27270910 eCl@ss 12.0 27270910 ETIM 5.0 EC002549 ETIM 6.0 EC002549 ETIM 7.0 EC002549 ETIM 8.0 EC002549 UNSPSC 16.0901 39121528
-
-
-
-