- Home
- Automated load picking and transfer
- Home
- Automated load picking and transfer
Automated load picking and transfer

GL6 or GRL18S photoelectric retro-reflective sensors are used on automated guided vehicles (AGV) for position and protrusion monitoring and in other tasks related to tote load picking and transfer. An IRT photoelectric proximity sensor between the rollers of the infeed starts or stops the transport of the totes. As the totes are transferred from the belt to the vehicle, SICK sensors perform the following checks:
1. A photoelectric sensor aligned diagonally across the loading surface detects whether the loading surface is free.
2. One photoelectric sensor at the end of the roller conveyor and one sensor on the AGV monitor whether the gap between the belt and the vehicle is clear and check that the AGV can move away without causing damage.
3. One photoelectric sensor each on the right and left sides of the AGV checks whether the item is positioned on the AGV without protruding.
-
Following product families can be used
- Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
- Three types of logic: single feed, single feed with sleep function, block (slug) feed
- Up to 50 ZoneControl solutions can be connected in series.
- Fully animated simulation to ease selection and implementation
- Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)
-
Following products can be usedPhotoelectric sensorsG6
- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 10 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Customer-specific action table logic
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin, 1,539 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: With turnable thread at connector
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: With turnable thread at connector
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 4-pin, with knurled nuts
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Connection type with external diameter: 7.85 mm ± 0,15 mm
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 3 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 5 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 3 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable with connector M8, 4-pin, with knurled nuts
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 4 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 700 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Cable with connector M8, 4-pin, with knurled nuts, 1 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable with connector M8, 4-pin, with knurled nuts
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with WAGO terminal 733-103, 700 mm
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Dark switching (pre-setting)
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with WAGO terminal 733-104, 3-pin, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable with WAGO terminal 733-104, 3-pin
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Box of 500 pieces GL6-P0511S76 (1088287)
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Special mounting bracket
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Light spot size (distance): Ø 65 mm (1,200 mm)
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Connector rotated by 90°
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: 0.03 m ... 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Reduced signal indicator LED brightness
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Mounting holes, M3 un-threaded
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin, 5 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 4-wire
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 5 m
- Connection type: Cable with M12 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: High functional reliability on foil-wrapped objects
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with AMP connector
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Connection type with external diameter: 7.85 mm +0.1 mm / –0.2 mm and min. IP54
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with Phoenix connector
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable length 200 mm
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable length 200 mm
DetailsCompare now- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Cable with connector M8, 3-pin, with knurled nuts
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: With turnable thread at connector
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Cable, 3-wire
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Dark switching (pre-setting)
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with MOLEX-connector 43020-0409
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M8, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector M12, 4-pin, angled
- Type of light: Visible red light
- Adjustment: None
DetailsCompare now- Sensing range max.: ≤ 6 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Cable with Tyco connector, 1,080 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with male connector, M8, 3-pin, angled, with knurled screws
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Cable with Tyco connector
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Yellow LED: status detection of object/medium
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Cable, 3-wire, 2 m
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 4.5 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 7.2 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Male connector M8, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 2.5 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable, 4-wire
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector, JST, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 5 m
- Connection type: Cable with M8 male connector, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector, JST, 3-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with connector, JST, 3-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Package with 100 x GL6-P0511S56 (1073104)
DetailsCompare now- Sensing range max.: ≤ 6 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with Stocko-connector (MKF-13264), 300 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 6 m
- Connection type: Cable with male connector, MOLEX 3-pin 3pitch 4,2 mm (9-01-4033) and contact pin AWG28 (39-00-0048), 600 +/- 10 mm (incl. 20 +/- 2 mm remote cable)
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG6- Device type: Photoelectric sensors
- Sensor principle: Photoelectric retro-reflective sensor
- Sensing range max.: ≤ 4 m
- Connection type: Cable with connector M12, 5-pin, with dual cable, 0.57 m and 0.27 m cable length
- Type of light: Visible red light
- Adjustment: None
- Special features: This product is made for use with deTem4 LT Muting A/P. It fits deTem4 LT Muting Active (1096014).
Please note: spare parts for: 1110584, 1108691, 1108692DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 5 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 5 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light/dark switching
- Connection type: Cable, 4-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: PinPoint LED
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 5 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Connector M12, 3-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with M8 male connector, 4-pin, 300 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Cable, 4-wire, 70 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with M8 male connector, 4-pin, 300 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: NPN
- Switching mode: Light/dark switching
- Connection type: Cable, 4-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Light/dark switching
- Connection type: Male connector M12, 4-pin
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsGR18S- Sensing range max.: 0.03 m ... 7.2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Detection principle: Dual lens
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None