Contact
Feedback

Inductive proximity sensors
IMC

Four times the switching capability with inductive intelligence

Your Benefits

  • Advanced diagnostic options ensure stable processes
  • Programmable switching thresholds and windows make predictive maintenance easier and reduce machine downtimes
  • Switching point teaching enables precise object positioning without the need for time-consuming adjustment
  • Reduced costs as fewer sensors or sensor variants are required
  • Stable signals thanks to integrated debounce function
  • Reduced project planning and cabling work as complex tasks are easy to implement directly in the process
  • Future-proof thanks to IO-Link 1.1 communication

Product selection

Show all Hide all
Filter by:

30 results:

Result 1 - 8 out of 30

View:

1079282
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 2 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
Details
  • Compare now
1083796
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 4 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Cable with M12 male connector, 4-pin, 0.2 m
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (base logics)
Details
  • Compare now
1079300
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 15 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
Details
  • Compare now
1079298
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 15 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (base logics)
Details
  • Compare now
1083798
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 4 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Cable with M12 male connector, 4-pin, 0.2 m
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
Details
  • Compare now
1079297
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 12 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NO, NC
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
Details
  • Compare now
1079303
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 20 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NO, NC
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (Counter + debouncing)
Details
  • Compare now
1079301
IMC
Inductive proximity sensors
  • Sensing range Sn: 0 mm ... 20 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: NC, NO
  • Connection type: Male connector M12, 4-pin
  • Smart Sensor: Enhanced Sensing, efficient communication, diagnosis, Smart Task (base logics)
Details
  • Compare now

Result 1 - 8 out of 30

Overview

Four times the switching capability with inductive intelligence

The inductive, intelligent, and, thanks to IO-Link 1.1, communication-enabled IMC proximity sensors offer a whole host of new options to make handling applications easier and more reliable in every industry. Up to four individual switching points or windows including the hysteresis can be set. Equipped with two freely programmable switching end stages, an IMC can therefore replace several conventional devices. Adjustable switch-on and switch-off delays help to reliably suppress unwanted switching pulses in harsh environments. The additional on-board functions, such as logic modules, temperature measurement, counters, or time measurement enable complex tasks to be completed with ease directly in the sensor.

At a glance
  • Types: M8 to M30, IQ10 and IQ12
  • Four programmable switching points or windows at an Sn of up to 20 mm
  • Freely programmable output function
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +75 °C
  • Rugged stainless-steel or VISTAL housing
  • Logic, counter, time measurement, or temperature monitoring function
  • IO-Link 1.1

Applications

Technical overview

 
  • Technical data overview
    HousingCylindrical thread design / rectangular
    Thread size

    M8

    1

    M12

    1

    M18

    1

    M30

    1.5

    Dimensions

    10 mm x 28 mm x 16 mm

    12 mm x 40 mm x 26 mm

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn2 mm ... 20 mm
    Housing materialStainless steel / Plastic
    Enclosure ratingIP68 / IP69K / IP68
All technical data can be found accompanying the individual product

Downloads

TOP