MAX48N-12V10AE1100
1115232
Please note: Accessories not included with delivery, please order seperately.
Piece
Copy shortlink
    • Features
      Items suppliedAccessories not included with delivery, please order seperately.
    • Performance
      Type48 mm installation housing – IN cylinder mounting
      10 mm / Flat
      Connection typeMale connector, M12 type S (20x20 mm), 4-pin
      Direction of connectionRadial
      Measuring range
      Measured valuesPositioning
      Position (F.S.)0 mm ... 1,100 mm 1)
      Null zone30 mm
      Damping zone30 mm
      Accuracy
      Setpoint tolerance≤ ± 1 mm
      ResolutionTyp. 0.1 mm (noise-free)
      Hysteresis± 0,1 mm
      RepeatabilityTyp. ± 0.2 mm
      LinearityTyp. ± 0.25 mm (measuring range 50 to 500 mm) 2)
      Typ. ± 0.04% F.S. (measuring range from 500 to 2,500 mm)
      Temperature drift
      Warming up phaseTyp. ≤ ± 0.25 mm (2 min)
      In the operational statusTyp. ± 0.25 mm (measuring range 50 to 500 mm) 2)
      Typ. ± 0.04% F.S. (measuring range from 500 to 2,500 mm)
      MTTFd69 years (EN ISO 13849-1)
      • 1) F.S. = Full Scale (Measuring range).
      • 2) Hydraulic oil at operating temperature.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailVoltage
      Voltage output0.5 V DC ... 4.5 V DC
    • Electrical data
      Connection typeMale connector, M12 type S (20x20 mm), 4-pin
      PIN assignment1=V DC; 2=n.c.; 3=GND; 4=SIG

      ≤ 36 V at all poles during power-up (60 s)

      ≤ 48 V To GND during power-up (60 s)

      Reverse polarity protection≤ 36 V (at all poles) (ISO 16750-2)
      Insulation resistanceRiso ≥ 10 MΩ, 60 s (ISO 16750-2)
      Dielectric strength500 V DC (ISO 16750-2)
    • Mechanical data
      Dimensions
      Housing48 mm, 48f7 for IN cylinder mounting – cylinder bore hole 48H8
      Ø pressure pipe10 mm
      Ø O-ring40.87 mm x 3.53 mm
      Ø support ring42.6 mm x 48 mm x 1.4 mm
      M12 flangeM12 flange type S: DM 20x20 mm - hole pattern 14 mm (EN 61076-2-101)
      Wire length100 mm
      Material
      HousingStainless steel 1.4305 (AISI 303)
      Pressure pipeStainless steel 1.4404, AISI 316L
      O-ringNBR 70
      Support ringPTFE
      M12 male connectorGlass fiber reinforced polyamide, nickel-/gold-plated brass contacts
      M12 flangeNickel-plated brass with O-ring (NBR)
      StrandsPVC
    • Ambient data
      EMCEU Directive 2014/30 / EU CE marking
      Generic standardsEN 61000-6-2/61000-6-3
      Agricultural and forestry machineryEN ISO 14982
      Transient pulsesISO 7637-2/ISO 16750-2
      ESD (air and contact discharge)ISO 61000-4-2
      ISO 10605
      Enclosure rating
      HousingIP67 (EN 60529)
      M12 male connectorIP69k (ISO 20653) 1)
      Vibration
      Sine20 g, 24 h / spatial axis, 55 ... 2.000 Hz (IEC 60068-2-6)
      Sine over noise18 g (r.m.s), 36 h / spatial axis, 10 ... 2.000 Hz (IEC 60068-2-80)
      Broadband noise (resonance peaks removed)20 g (r.m.s), 48 h / spatial axis, 10 ... 2.000 Hz (IEC 60068-2-64)
      Shock

      Drop test in acc. with IEC 60068-2-31

      100 g, 11 ms (Single shock in acc. with IEC 60068-2-27)

      50 g, 11 ms (Continuous shocks, 1,000 shocks per spatial axis in acc. with IEC 60068-2-27)

      • 1) With suitable coupling (sealing through O-ring in M12 coupling nut).
    • Classifications
      eCl@ss 5.027270705
      eCl@ss 5.1.427270705
      eCl@ss 6.027270705
      eCl@ss 6.227270705
      eCl@ss 7.027270705
      eCl@ss 8.027270705
      eCl@ss 8.127270705
      eCl@ss 9.027270705
      eCl@ss 10.027270705
      eCl@ss 11.027270705
      eCl@ss 12.027274304
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    MAX48N-12V10AE1100
    Dimensional drawing MAX48
    MAX48N-12V10AE1100
    Dimensional drawing Male connector M12
    MAX48N-12V10AE1100
    Dimensional drawing M12 connector type S/ flange - axial seal
    MAX48N-12V10AE1100
    installation of position magnet
    MAX48N-12V10AE1100
    Position magnet
    MAX48N-12V10AE1100
    circlip
    MAX48N-12V10AE1100
    corrugated spring washer
    MAX48N-12V10AE1100
    Attachment specifications Installation space for cylinders
    MAX48N-12V10AE1100
    PIN assignment
    MAX48N-12V10AE1100
    Connection diagram
  • View: View Gallery View List Show all
    Hide all