Magnetostrictive linear encoders
MAX®

MAX30N-71V20K10200
1117189
Please note: Accessories not included with delivery, please order seperately.
Piece
Copy shortlink
    • Features
      Items suppliedAccessories not included with delivery, please order seperately.
    • Performance
      Type30 mm installation housing – IN cylinder mounting
      Pressure pipe/End cap7 mm / Flat
      Connection typeConnecting cable, 3-wire, 300 mm
      Direction of connectionRadial
      Measuring range
      Measured valuesPositioning
      Position (F.S.)0 mm ... 200 mm 1)
      Null zone21.5 mm
      Damping zone30 mm
      Operating conditions
      Fluid temperature–30 °C ... +95 °C 2)
      Air humidity90 % (Condensation not permitted)
      Operating pressure PN320 bar
      Supply voltage12 V DC (8 ... 16 V DC)
      Switch-on time< 250 ms
      Switch-on current2,5 A/ 50 µs
      Measuring frequency (internal)2 ms
      Transmission rate (cycle time)Steady
      Accuracy
      Setpoint tolerance≤ ± 1 mm
      ResolutionTyp. 0.1 mm (noise-free)
      Hysteresis± 0,1 mm
      RepeatabilityTyp. ± 0.2 mm
      LinearityTyp. ± 0.25 mm (measuring range 50 to 500 mm) 3)
      Typ. ± 0.04% F.S. (Measuring range from 500 to 1,500 mm)
      Temperature drift
      Warming up phaseTyp. ≤ ± 0.25 mm (2 min)
      In the operational statusTyp. ± 0.25 mm (measuring range 50 to 500 mm) 3)
      Typ. ± 0.04% F.S. (Measuring range from 500 to 1,500 mm)
      MTTFd69 years (EN ISO 13849-1) 4)
      • 1) F.S. = Full Scale (Measuring range).
      • 2) Depends on the maximum fluid temperature, the permissible temperature of the O-ring and the temperature-dependent signal quality of the position magnet.
      • 3) Hydraulic oil at operating temperature.
      • 4) , This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature of the electronics 60 °C, frequency of use 8,760 h/a.
        Every 2nd failure of an electronic component is considered hazardous.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailVoltage
      Voltage output0.25 V DC ... 4.75 V DC
    • Electrical data
      Connection typeConnecting cable, 3-wire, 300 mm
      Electrical operation
      Supply voltage12 V DC (8 ... 16 V DC)
      Residual ripple< 1% S-S
      Power consumption≤ 0.75 W
      Current consumption≤ 60 mA
      Load resistanceRL ≥ 10 kΩ
      Overvoltage protection during power-up (60 s)

      ≤ 18 V at all poles during power-up (60 s)

      ≤ 24 V To GND during power-up (60 s)

      Reverse polarity protection≤ 36 V (at all poles) (ISO 16750-2)
      Insulation resistanceRiso ≥ 10 MΩ, 60 s (ISO 16750-2)
      Dielectric strength500 V DC, 0 V DC (60 s) to housing (RISO ≥ 1 MΩ) (ISO 16750-2)
      Short-circuit protectionVS – GND on housing
    • Mechanical data
      Dimensions
      Housing30 mm, 31f7 for IN cylinder mounting – cylinder bore hole 31H8
      Ø pressure pipe7 mm
      Ø O-ring24.99 mm x 3.53 mm
      Ø support ring31 mm x 25.8 mm x 1.4 mm
      Ø connecting cableØ 5.0 mm; 3 x 0.38 mm² (AWG22), stripped
      Length of cable300 mm
      Material
      HousingStainless steel 1.4305 (AISI 303)
      Pressure pipeStainless steel 1.4404, AISI 316L
      O-ringNBR 70
      Support ringPTFE
      M12 male connectorGlass fiber reinforced polyamide, nickel-/gold-plated brass contacts
      M12 flangeNickel-plated brass with O-ring (NBR)
      SheathPUR
    • Ambient data
      EMCEU Directive 2014/30 / EU CE marking
      Generic standardsEN 61000-6-2/61000-6-3
      Agricultural and forestry machineryEN ISO 14982
      Transient pulsesISO 7637-2/ISO 16750-2
      ESD (air and contact discharge)ISO 61000-4-2
      ISO 10605
      Enclosure rating
      HousingIP67 (EN 60529)
      Temperature and air humidity
      Storage–20 °C ... +65 °C 1)
      Operation (electronics)–40 °C ... +105 °C 2)
      Maximum air humidity90 % (Condensation not permitted)
      Vibration
      Sine15 g, 24 h / axis, 55 ... 2.000 Hz (IEC 60068-2-6)
      Sine over noise13 g (r.m.s), 36 h / axis, 10 ... 2.000 Hz (IEC 60068-2-80)
      Broadband noise (resonance peaks removed)15 g (r.m.s), 48 h / axis, 10 ... 2.000 Hz (IEC 60068-2-64)
      Shock

      Drop test in acc. with IEC 60068-2-31

      100 g, 11 ms (Single shock in acc. with IEC 60068-2-27)

      50 g, 11 ms (Continuous shock: 1,000x50 g / 11 ms half sine)

      Compressive load
      Operating pressure PN320 bar
      Overload pressure Pmax = PN x 1.2380 bar
      Test pressure Pstat = PN x 1.5480 bar
      • 1) R. H. 55%.
      • 2) Taking into account self-heating, generated through constant electrical operation with supply voltage.
    • Classifications
      eCl@ss 5.027270705
      eCl@ss 5.1.427270705
      eCl@ss 6.027270705
      eCl@ss 6.227270705
      eCl@ss 7.027270705
      eCl@ss 8.027270705
      eCl@ss 8.127270705
      eCl@ss 9.027270705
      eCl@ss 10.027270705
      eCl@ss 11.027270705
      eCl@ss 12.027274304
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    MAX30N-71V20K10200
    installation of position magnet
    MAX30N-71V20K10200
    Position magnet
    MAX30N-71V20K10200
    circlip
    MAX30N-71V20K10200
    corrugated spring washer
    MAX30N-71V20K10200
    Dimensional drawing MAX30N
    MAX30N-71V20K10200
    Dimensional drawing Cable, 3-wire
    MAX30N-71V20K10200
    Attachment specifications Installation cavity for the piston rod and pressure pipe
    MAX30N-71V20K10200
    PIN assignment
    MAX30N-71V20K10200
    Connection diagram
  • View: View Gallery View List Show all
    Hide all