Magnetostrictive linear encoders
DAX®

DAXTVN-0550RA130100500
1133841
Please note: Accessories not included with delivery, please order separately.
Delivery without position magnet.
Copy shortlink
    • Performance
      Linearity≤ 0.02% F.S. (Minimum 60 µm) 1) 2)
      Repeatability≤ ± 20 µm
      Measured valuesPositioning
      Measuring range0 mm ... 550 mm
      Unusable range
      Null zone50 mm
      Damping zone63 mm
      Magnet type
      Magnet shapeRing magnet
      Number of magnets1 piece
      Dimensions of magnet
      Outer diameter of magnet17.4 mm
      Inner diameter of magnet13.5 mm
      Magnet travel speedAny
      Measuring frequency (internal)< 2 ms
      • 1) Systematic position measurement deviation according to DIN ISO 1319-1 (value includes all systematic errors or deviations from the actual position value, e.g. repeatability and hysteresis).
      • 2) In principle, the size of the measurement deviation is limited by the resolution of the interface.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailVoltage
      Output signal10 V ... 0 V
      Signals
      Number of signals2 output signals (one output signal + an inverted second output signal)
      Sequence of signalsSignal 1: falling, signal 2: rising
    • Electrical data
      Connection typeMale connector, M12, 5-pin
      Male connector codingA-coded
      Supply voltage24 V DC (± 20%)
      Reverse polarity protectionUp to −30 V DC
      Residual ripple≤ 0.28 Vpp
      Dielectric strength500 V DC, 0 V against housing
      Over voltage protection≤ 36 V DC
      MTTFd: mean time to dangerous failure123 years 1)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Mechanical designDAX Threaded
      Thread
      Thread shapeM18 x 1.5
      Thread offsetWithout thread offset
      Material
      Pressure pipeStainless steel 1.4404 (AISI 316L)
      HousingAluminum (anodised), zinc, stainless steel, brass
      FlangeStainless steel 1.4305 (AISI 303)
    • Ambient data
      EMCAccording to EN 61000-6-2 and EN 61000-6-4
      Enclosure ratingIP65 / IP67 1)
      Temperature
      Operating temperature range–40 °C ... +85 °C
      Storage temperature range–40 °C ... +65 °C 2)
      Permissible relative humidity90 % (Condensation not permitted)
      Resistance to shocks100 g, 6 ms (IEC 60068-2-27)
      Resistance to vibration15 g / 10…2,000 Hz according to IEC 60068-2-6
      Nominal operating pressure (PN)350 bar
      Max. overload pressure during operation (PN x 1.2)420 bar
      Max. test pressure in cylinder (PN x 1.5)530 bar
      • 1) In correctly assembled mating connector.
      • 2) Caused by dry storage of the O-ring in uninstalled state (no coating with oil).
    • General notes
      Items supplied
      Accessories not included with delivery, please order separately.
      Delivery without position magnet.
    • Classifications
      eCl@ss 5.027270705
      eCl@ss 5.1.427270705
      eCl@ss 6.027270705
      eCl@ss 6.227270705
      eCl@ss 7.027270705
      eCl@ss 8.027270705
      eCl@ss 8.127270705
      eCl@ss 9.027270705
      eCl@ss 10.027270705
      eCl@ss 11.027270705
      eCl@ss 12.027274304
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    DAXTVN-0550RA130100500
    circlip
    DAXTVN-0550RA130100500
    corrugated spring washer
    DAXTVN-0550RA130100500
    DAX Threaded
    DAXTVN-0550RA130100500
    Position magnet
    DAXTVN-0550RA130100500
    PIN assignment
  • View: View Gallery View List Show all
    Hide all