Magnetostrictive linear encoders
DAX®

DAXTVN-0170CA0G0100100
1133928
Copy shortlink
    • Performance
      Linearity≤ 0.02% F.S. (Minimum 60 µm) 1) 2)
      Repeatability≤ ± 20 µm
      Measured valuesPositioning
      Measuring range0 mm ... 170 mm
      Unusable range
      Null zone50 mm
      Damping zone63 mm
      Magnet type
      Magnet shapeC-magnet
      Number of magnets1 piece
      Dimensions of magnet
      Outer diameter of magnet33 mm
      Inner diameter of magnet13.5 mm
      Magnet travel speedAny
      Measuring frequency (internal)< 2 ms
      • 1) Systematic position measurement deviation according to DIN ISO 1319-1 (value includes all systematic errors or deviations from the actual position value, e.g. repeatability and hysteresis).
      • 2) In principle, the size of the measurement deviation is limited by the resolution of the interface.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailVoltage
      Output signal0 V ... 10 V
      Signals
      Number of signals2 output signals (one output signal + an inverted second output signal)
      Sequence of signalsSignal 1: rising, signal 2: falling
    • Electrical data
      Connection typeMale connector, M12, 5-pin
      Male connector codingA-coded
      Supply voltage24 V DC (± 20%)
      Reverse polarity protectionUp to −30 V DC
      Residual ripple≤ 0.28 Vpp
      Dielectric strength500 V DC, 0 V against housing
      Over voltage protection≤ 36 V DC
      MTTFd: mean time to dangerous failure123 years 1)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Mechanical designDAX Threaded
      Thread
      Thread shapeM18 x 1.5
      Thread offsetWithout thread offset
      Material
      Pressure pipeStainless steel 1.4404 (AISI 316L)
      HousingAluminum (anodised), zinc, stainless steel, brass
      FlangeStainless steel 1.4305 (AISI 303)
    • Ambient data
      EMCAccording to EN 61000-6-2 and EN 61000-6-4
      Enclosure ratingIP65 / IP67 1)
      Temperature
      Operating temperature range–40 °C ... +85 °C
      Storage temperature range–40 °C ... +65 °C 2)
      Permissible relative humidity90 % (Condensation not permitted)
      Resistance to shocks100 g, 6 ms (IEC 60068-2-27)
      Resistance to vibration15 g / 10…2,000 Hz according to IEC 60068-2-6
      Nominal operating pressure (PN)350 bar
      Max. overload pressure during operation (PN x 1.2)420 bar
      Max. test pressure in cylinder (PN x 1.5)530 bar
      • 1) In correctly assembled mating connector.
      • 2) Caused by dry storage of the O-ring in uninstalled state (no coating with oil).
    • Classifications
      eCl@ss 5.027270705
      eCl@ss 5.1.427270705
      eCl@ss 6.027270705
      eCl@ss 6.227270705
      eCl@ss 7.027270705
      eCl@ss 8.027270705
      eCl@ss 8.127270705
      eCl@ss 9.027270705
      eCl@ss 10.027270705
      eCl@ss 11.027270705
      eCl@ss 12.027274304
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    DAXTVN-0170CA0G0100100
    DAX Threaded
    DAXTVN-0170CA0G0100100
    C-magnet
    DAXTVN-0170CA0G0100100
    PIN assignment
  • View: View Gallery View List Show all
    Hide all