Magnetostrictive linear encoders
DAX®

DAXLAN-0100BA080000E00
1134043
Please note: Mounting brackets and position magnet enclosed. Mounting material for base not included.
Copy shortlink
    • Performance
      Linearity≤ 0.03% F.S. (Minimum 90 µm) 1) 2)
      Repeatability≤ ± 20 µm
      Measured valuesPositioning
      Measuring range0 mm ... 100 mm
      Unusable range
      Null zone55 mm
      Damping zone63 mm
      Magnet type
      Magnet shapeBlock magnet
      Number of magnets1 piece
      Magnet travel speedAny
      Measuring frequency (internal)< 2 ms
      • 1) Systematic position measurement deviation according to DIN ISO 1319-1 (value includes all systematic errors or deviations from the actual position value, e.g. repeatability and hysteresis).
      • 2) In principle, the size of the measurement deviation is limited by the resolution of the interface.
    • Interfaces
      Communication interfaceAnalog
      Communication Interface detailCurrent
      Output signal4 mA ... 20 mA
      Signals
      Number of signals2 output signals (one output signal + an inverted second output signal)
      Sequence of signalsSignal 1: rising, signal 2: falling
    • Electrical data
      Connection typeMale connector, M12, 5-pin
      Male connector codingA-coded
      Supply voltage24 V DC (± 20%)
      Current consumption50…100 mA
      Reverse polarity protectionUp to −30 V DC
      Residual ripple≤ 0.28 Vpp
      Dielectric strength500 V DC, 0 V against housing
      Over voltage protection≤ 36 V DC
      MTTFd: mean time to dangerous failure123 years 1)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Mechanical designDAX Low Profile
      Material
      HousingAluminum (anodised), zinc, stainless steel, brass
    • Ambient data
      EMCAccording to EN 61000-6-2 and EN 61000-6-4
      Enclosure ratingIP65 / IP67 1)
      Temperature
      Operating temperature range–40 °C ... +85 °C
      Storage temperature range–40 °C ... +85 °C
      Permissible relative humidity90 % (Condensation not permitted)
      Resistance to shocks100 g, 6 ms (IEC 60068-2-27)
      Resistance to vibration8 g / 10…2,000 Hz according to IEC 60068-2-6 2)
      • 1) In correctly assembled mating connector.
      • 2) Resonance frequencies can influence signal quality.
    • General notes
      Items supplied
      Mounting brackets and position magnet enclosed. Mounting material for base not included.
    • Classifications
      eCl@ss 5.027270705
      eCl@ss 5.1.427270705
      eCl@ss 6.027270705
      eCl@ss 6.227270705
      eCl@ss 7.027270705
      eCl@ss 8.027270705
      eCl@ss 8.127270705
      eCl@ss 9.027270705
      eCl@ss 10.027270705
      eCl@ss 11.027270705
      eCl@ss 12.027274304
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      ETIM 8.0EC002544
      UNSPSC 16.090141111613

    Technical drawings

    DAXLAN-0100BA080000E00
    DAX Low Profile
    DAXLAN-0100BA080000E00
    distance tolerance
    DAXLAN-0100BA080000E00
    positioning of mounting bracket
    DAXLAN-0100BA080000E00
    block magnet
    DAXLAN-0100BA080000E00
    PIN assignment
  • View: View Gallery View List Show all
    Hide all