Access protection

Unforeseeable dangers arise in the machining process when stripping the veneer due to the high rotational speed of the rotating unit in which the log is clamped. In order to minimize these risks, the speed of the rotating unit is reduced to a safe tempo when opening the access door and the system is put into a safe state. In conjunction with the i110 Lock safety locking device and the DFS60S Pro safety encoder, the FX3-MOC motion control modules of the Flexi Soft safety controller monitor the system’s electronic drive system.

  • Following product families can be used
    • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
    • Clamping flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
    • Universal cable connection, M23 or M12 male connector, axial or radial
    • Enclosure rating: IP65
    • Operating temperature range: –30°C ... +95°C (depending on type)

    • Narrow plastic housing
    • Metal actuator head
    • Rigid or mobile actuators
    • Available with M20 X 1.5 cable entry glands or Flexi Loop-compatible M12 plug connector (depending on variant)
    • Power to lock or power to release variants
    • Lock and door monitoring
  • Following products can be used
    Safety controllers
    Flexi Soft
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC)
    • Protective coating for more challenging ambient conditions: no
    Details
    Compare now
    Piece
    Safety systems for AGVs and AMRs
    Safe EFI-pro System
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • Protective coating for more challenging ambient conditions: no
    Details
    Compare now
    Piece
    Safety controllers
    Flexi Soft
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener), HIPERFACE®
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • Protective coating for more challenging ambient conditions: yes
    Please note: Protective coating for more challenging ambient conditions (e.g., resistance to sulfur).
    Details
    Compare now
    Piece