Sheet alignment

The AS30 array sensor detects the position of a sheet edge and supplies an analog signal that is proportional to this position. This enables control of the sheet position and sheet travel with an accuracy of 30 μm.

  • Following product families can be used
    • Teach-in of selected edges possible
    • Full color TFT display
    • Various operating modes for different applications
    • Core and Prime variant for different fields of application
    • Large measuring range of up to 50 mm
    • Sensing distance of 25 mm or 100 mm
    • Repeatability of up to 30 µm