Process synchronization

To optimize the printing process, synchronizing the servo drives, machine controller and actual paper web is essential. The high-performance EDS/EDM35 motor feedback systems with a resolution of 24 bits per revolution guarantee an optimal print image. The HIPERFACE® DSL interface integrates communication into the motor cable. This saves one connector and enables condition monitoring of the servo drive.

  • Following product families can be used
    • Optical motor feedback system with HIPERFACE DSL®
    • Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
    • Certified according to SIL2 and PL d
    • Status monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device