Contrast mark detection

Fast, precise KTS and KTX contrast sensors features multi-colored light sources, such as RGB, white light or laser. They detect colors from very faint to high-gloss qualities. The contrast sensors have conventional interfaces, making them ideal for integration in all important industrial networks.

  • Following product families can be used
    • White LED or RGB LED
    • High gray line resolution
    • Very large dynamic range means reliable detection of contrasts on glossy materials
    • 25 kHz switching frequency
    • Display for easy sensor adjustment
    • 2-point and dynamic teach-in
    • Manual switching threshold adjustment
    • Light/dark switching
    • TwinEye-Technology for increased depth of field and sensing distance tolerance
    • 50 kHz switching frequency and 5 μs jitter
    • Large dynamic range means reliable detection of contrasts on glossy materials
    • 7-segment display
    • Color mode
    • Assembly feedback
    • IO-Link and automation functions
    • Flexible sensor setting thanks to various sensor parameters
    • TwinEye-Technology for increased depth of field and sensing distance tolerance
    • 50 kHz switching frequency and 5 μs jitter
    • Large dynamic range means reliable detection of contrasts on glossy materials
    • 7-segment display
    • Color mode
    • Assembly feedback
    • IO-Link and automation functions
    • Flexible sensor setting thanks to various sensor parameters