Identifying stacks

The CLV6xx barcode scanners or Lector62x image-based code readers read the codes on the cover sheet of magazine or newspaper stacks. In this way, it identifies the stacks. The deliveries are detected and sorted with simultaneous proof of shipment. The W12-3 small photoelectric sensor issues a signal to trigger reading when it detects the stack and simultaneously counts the magazine or newspaper stack.

  • Following product families can be used
    • High performance DPM decoder
    • Immune to ambient light
    • Powerful LEDs in red, blue, infrared
    • Extensive optical accessories such as polarizing filter or dome attachment
    • Setup wizard with auto focus, aiming laser, green feedback LED
    • Innovative data handling with sorting, filtering, and output formatting functions
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation with retro-reflective sensors
    • Background and foreground suppression with second emitter LED on proximity sensors
    • Highly visible, precise light spot and high-energy IR transmitters
    • Rugged die-cast zinc housing, optional with Teflon® coating
    • Mounting options with through holes, base blind holes, oblong through holes and dovetail
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link