Assembly lines: Delivery of materials and personal protection

For smooth production processes, materials in assembly lines must always be available on time. In many cases, track-guided mobile platforms are used to deliver materials. The rugged, easy-to-use MLS tracking sensor enables rapid integration of mobile platforms into the production area. microScan3 safety laser scanners, on the other hand, provide personal protection during material delivery.

  • Following product families can be used
    Modular LIDAR localization based on natural contours
    • High repeatability: < 10 mm
    • Driving speed up to 3 m/s
    • Rot. rate max. 45°/ s
    • Position output with up to 33 Hz
    • Easy-to-operate user interface (web browser) and ROS integration
    • Integration options for vehicle odometry and reflector detection
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
    The sensor for magnetic line guidance
    • Detection of magnetic lines for line guidance
    • Detection of switches: Up to 3 lanes at a time
    • Resolution 1 mm, repeatability 1 mm
    • CANopen, Modbus RTU RS-485
    • Detection of control marks
    • IP65, IP67, IP68
    • Variants with measuring ranges of 100 mm to 1,000 mm
    • Integrated inertial measuring unit