Contact
Feedback

OD1000

The solution for precise measurement over long distances

  • At a glance
    • Large measuring range of up to 1 m
    • Simple setting via OLED display or SOPAS configuration software
    • Standalone device without external amplifier unit
    • Rugged metal housing
    • Adjustable analog output (mA/V) and push-pull switching output with IO-Link
    • Precise measurement regardless of color or surface
    • Versatile mounting possibilities
    Your Benefits
    • Optimization of the process quality due to high precision and linearity over the entire measuring range
    • Quick commissioning due to variable mounting and innovative operating concept
    • Simple and cost-saving integration via OLED display and IO-Link interface
    • Suitable for harsh ambient condition due to rugged metal housing
    • High machine availability thanks to reliable, quick, and precise measurement results on a wide range of surfaces
    • Intelligent measured value filter and analysis algorithm for safe and stable measurement in every application
    OD1000
    The solution for precise measurement over long distances

    With its sensing range of up to 1 m, the OD1000 displacement measurement sensor sets new standards in precise distance measurement with triangulation. Its high performance data ensures a smooth production process and allows a high level of productivity in a wide range of applications, almost regardless of the surface quality, color, or object structure. The clear OLED display with four operating keys simplifies commissioning and optimizes the machine availability. As a standalone device with integrated evaluation, IO-Link interface, and additional functions, the OD1000 simplifies machine integration, saves additional evaluation effort, and paves the way for sustainable production.

    • Technical data overview
      Measuring range200 mm ... 1,000 mm 1)
      Resolution50 µm 2)
      Reproducibility0.4 mm 2) 3)
      Response time1.5 ms 4)
      Measuring frequency≤ 3 kHz
      Switching output

      2 x push-pull 5)

      IO-Link

      Ambient temperature

      Operation –10 °C ... +50 °C 6)

      Storage –20 °C ... +60 °C

      Communication interfaceIO-Link
      • 1) 6 % ... 90 % remission, at default settings.
      • 2) With 90% remission (white), with constant ambient conditions.
      • 3) Statistical error 3 σ.
      • 4) With measuring frequency of 3 kHz, target change white 90%/white 90%.
      • 5) PNP: HIGH = UV - (< 3 V) / LOW = < 3 V, NPN: HIGH = < 3 V / LOW = UV.
      • 6) Operating temperature at VS = 24 V.
Please select your products
Show all Hide all
Filter by:

1 results:

1075638
OD1000
Displacement measurement sensors
  • Measuring range: 200 mm ... 1,000 mm
  • Communication interface: IO-Link
  • Typ. light spot size (distance): 1.5 mm x 1.5 mm (200 mm ... 1,000 mm)
  • Resolution: 50 µm
  • Housing material: Zinc diecast, Acrylic glass (PMMA)
  • Connection type: Cable with male connector, M12, 5-pin, A-coded, 20 cm
  • Details
  • Compare now
TOP