Contact
Feedback

Plug connectors and cables

A tailor-made connection
Show all Hide all
Filter by:

1,092 results:

Result 1 - 24 out of 1092

6022084
  • Authorizations: UL
  • Connection type head A: Male connector, M12, 4-pin, angled
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6021354
  • Connection type head A: Male connector, M12, 5-pin, straight, B-coded
  • Connection type head B: -
  • Cable: Shielded
  • Description: Head A: male connector, M12, 5-pin, straight, B coded, shielded, for cable diameter 4 mm ... 9 mm Head B: -, PROFIBUS DP
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6028370
  • Authorizations: UL
  • Connection type head A: Male connector, M12, 8-pin, straight
  • Connection type head B: -
  • Cable: Shielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.5 mm²
  • Details
  • Compare now
6022083
  • Authorizations: UL
  • Connection type head A: Male connector, M12, 5-pin, straight
  • Cable: Unshielded
  • Description: Head A: male connector, M12, 5-pin, straight, unshielded, for cable diameter 4 mm ... 6 mm Head B: -
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6048152
  • Connection type head A: Male connector, M12, 4-pin, angled, D-coded
  • Connection type head B: -
  • Cable: CAT5, CAT5e, shielded
  • Description: Head A: male connector, M12, 4-pin, angled, D coded, shielded, for cable diameter 4 mm ... 8 mm Head B: -, EtherNet/IP™
  • Connection systems: IDC quick connection
  • Permitted cross-section: 0.14 mm² ... 0.34 mm²
  • Details
  • Compare now
6041428
  • Connection type head A: Male connector, M12, 5-pin, angled, B-coded
  • Connection type head B: -
  • Cable: Shielded
  • Description: Head A: male connector, M12, 5-pin, angled, B coded, shielded, for cable diameter 4 mm ... 8 mm Head B: -, PROFIBUS DP
  • Connection systems: Spring-cage connection
  • Permitted cross-section: 0.14 mm² ... 0.5 mm²
  • Details
  • Compare now
6048261
  • Connection type head A: Male connector, M12, 4-pin, straight, D-coded
  • Cable: CAT5, CAT5e, shielded
  • Description: Head A: male connector, M12, 4-pin, straight, D coded, shielded, for cable diameter 4 mm ... 8 mm, PROFINET
  • Connection systems: IDC quick connection
  • Permitted cross-section: 0.14 mm² ... 0.34 mm²
  • Details
  • Compare now
6048262
  • Connection type head A: Male connector, M12, 4-pin, angled, D-coded
  • Cable: CAT5, CAT5e, shielded
  • Description: Head A: male connector, M12, 4-pin, angled, D coded, shielded, for cable diameter 4 mm ... 8 mm, PROFINET
  • Connection systems: IDC quick connection
  • Permitted cross-section: 0.14 mm² ... 0.34 mm²
  • Details
  • Compare now
6037322
  • Connection type head A: Male connector, M8, 3-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: 0.14 mm² ... 0.5 mm²
  • Details
  • Compare now
6024742
  • Connection type head A: Male connector, M23, 12-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Crimp contacts
  • Permitted cross-section: 0.08 mm² ... 0.82 mm²
  • Details
  • Compare now
6027537
  • Connection type head A: Male connector, M23, 12-pin, straight
  • Connection type head B: -
  • Cable: Shielded
  • Description: M23 male connector, HIPERFACE®, SSI, Incremental, RS-422
  • Connection systems: Solder connection
  • Details
  • Compare now
6007303
  • Authorizations: UL
  • Connection type head A: Female connector, M12, 4-pin, angled
  • Connection type head B: -
  • Cable: Unshielded
  • Description: Head A: female connector, M12, 4-pin, angled, unshielded, for power supply, for cable diameter 3 mm ... 6.5 mm Head B: -
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6009720
  • Authorizations: UL
  • Connection type head A: Female connector, M12, 5-pin, angled
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6028422
  • Authorizations: UL
  • Connection type head A: Female connector, M12, 8-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: 0.25 mm² ... 0.5 mm²
  • Details
  • Compare now
6028369
  • Authorizations: UL
  • Connection type head A: Female connector, M12, 8-pin, straight
  • Connection type head B: -
  • Cable: Shielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: 0.25 mm² ... 0.5 mm²
  • Details
  • Compare now
6021353
  • Connection type head A: Female connector, M12, 5-pin, straight, B-coded
  • Connection type head B: -
  • Cable: Shielded
  • Description: Head A: M12 female connector, 5-pin, straight, B-coded, PROFIBUS DP, shielded, for cable diameter 4 mm ... 9 mm Head B: -, PROFIBUS DP
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6045001
  • Connection type head A: Female connector, M12, 8-pin, straight, A-coding
  • Connection type head B: -
  • Cable: CAT5, CAT5e, shielded
  • Description: Head A: female connector, M12, 8-pin, straight, A encoded, shielded, for cable diameter 4 mm ... 8 mm Head B: - Operating temperature: –40 °C ... +85 °C, Incremental, SSI
  • Connection systems: IDC quick connection
  • Permitted cross-section: 0.14 mm² ... 0.34 mm²
  • Details
  • Compare now
6027534
  • Connection type head A: Female connector, M12, 5-pin, straight
  • Cable: Shielded
  • Description: Head A: female connector, M12, 5-pin, straight, shielded, for cable diameter 4.5 mm ... 7 mm Head B: -, CANopen, DeviceNet™
  • Connection systems: Screw-type terminals
  • Permitted cross-section: ≤ 0.75 mm²
  • Details
  • Compare now
6041429
  • Connection type head A: Female connector, M12, 5-pin, angled, B-coded (B-reverse)
  • Connection type head B: -
  • Cable: Shielded
  • Description: Head A: female connector, M12, 5-pin, angled, B-coded, shielded, for cable diameter 4 mm ... 8 mm Head B: -, PROFIBUS DP, PROFIBUS DP
  • Connection systems: Spring-cage connection
  • Permitted cross-section: 0.14 mm² ... 0.5 mm²
  • Details
  • Compare now
7902077
  • Connection type head A: Female connector, M8, 3-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: 0.14 mm² ... 0.5 mm²
  • Details
  • Compare now
6009974
  • Connection type head A: Female connector, M8, 4-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Screw-type terminals
  • Permitted cross-section: 0.14 mm² ... 0.5 mm²
  • Details
  • Compare now
6006685
  • Connection type head A: Female connector, Q6, 6-pin, angled, AC-coded
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Solder connection
  • Permitted cross-section: ≤ 0.5 mm²
  • Details
  • Compare now
6006710
  • Connection type head A: Female connector, Q6, 6-pin, angled, DC-coded
  • Cable: Unshielded, PVC
  • Details
  • Compare now
6006612
  • Connection type head A: Female connector, M26, 7-pin, straight
  • Connection type head B: -
  • Cable: Unshielded
  • Connection systems: Crimp contacts
  • Permitted cross-section: 0.5 mm² ... 1.5 mm²
  • Details
  • Compare now

Result 1 - 24 out of 1092

TOP