Safety locking devices
i200 Lock

i200-E0323 Lock
6026140
Please note: The actuator has to be ordered separately. See "Accessories" for further details.
Piece
Copy shortlink
    • Features
      Sensor principleElectro-mechanical
      Locking principlePower to lock
      Number of positive action N/C solenoid monitoring contacts 1
      Number of N/O solenoid monitoring contacts1
      Number of positive action N/C door monitoring contacts2
      Number of N/O door monitoring contacts1
      Number of N/C door monitoring contacts0
      Locking force Fmax2,600 N (EN ISO 14119) 1)
      Locking force FZh2,000 N (EN ISO 14119)
      Retaining force≤ 30 N
      Actuation frequency≤ 3,600 /h
      Actuation directions3
      Approach speed≤ 10 m/min
      • 1) Only in combination with the delivered fixing screws, otherwise 1950 N.
    • Safety-related parameters
      B10d parameter2 x 106 switching cycles (with small load)
      TypeType 2 (EN ISO 14119)
      Actuator coding levelLow coding level (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typeCable gland, 3 x M20
      Status display
    • Electrical data
      Switching principleSlow action switching element
      Usage categoryAC-15/DC-13 (IEC 60947-5-1)
      Rated operating current (voltage)

      3 A (240 V AC)

      3 A (24 V DC)

      Rated insulation voltage Ui500 V
      Rated impulse withstand voltage Uimp2,500 V
      Type of outputElectro-mechanical contacts
      Power consumption≤ 7 W
      Short-circuit protection3 A gG
      Switching voltage≥ 5 V DC
      Switching current (switching voltage)≥ 5 mA (5 V DC)
      Solenoid operating voltage (20.4 V DC ... 26.4 V DC)
      Switch-on time of magnet100 %
      Locking principlePower to lock
    • Mechanical data
      Weight0.55 kg
      Housing materialGlass-fiber reinforced polyester
      Mechanical life1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP65
      Ambient operating temperature–20 °C ... +60 °C
      Storage temperature–20 °C ... +60 °C
    • Classifications
      eCl@ss 5.027272603
      eCl@ss 5.1.427272603
      eCl@ss 6.027272603
      eCl@ss 6.227272603
      eCl@ss 7.027272603
      eCl@ss 8.027272603
      eCl@ss 8.127272603
      eCl@ss 9.027272603
      eCl@ss 10.027272603
      eCl@ss 11.027272603
      eCl@ss 12.027272603
      ETIM 5.0EC002593
      ETIM 6.0EC002593
      ETIM 7.0EC002593
      ETIM 8.0EC002593
      UNSPSC 16.090139122205

    Technical drawings

    i200-E0323 Lock
    Dimensional drawing
    i200-E0323 Lock
    Actuator travel diagram Contact action over the entire actuator withdrawl distance (full insertion = 0 mm)
    i200-E0323 Lock
    Switching elements
  • View: View Gallery View List Show all
    Hide all