Safety locking devices
i10 Lock

i10-E0453 Lock
6020598
Please note: The actuator has to be ordered separately. See "Accessories" for further details.
Piece
Copy shortlink
    • Features
      Sensor principleElectro-mechanical
      Locking principlePower to lock
      Number of positive action N/C solenoid monitoring contacts 2
      Number of N/O solenoid monitoring contacts0
      Number of positive action N/C door monitoring contacts2
      Number of N/O door monitoring contacts0
      Number of N/C door monitoring contacts0
      Locking force Fmax1,300 N (EN ISO 14119)
      Locking force FZh1,000 N (EN ISO 14119)
      Actuation force≥ 10 N
      Retaining force≤ 20 N
      Actuation frequency≤ 1,200 /h
      Actuation directions4
      Approach speed≤ 20 m/min
    • Safety-related parameters
      B10d parameter3 x 106 switching cycles (with small load)
      TypeType 2 (EN ISO 14119)
      Actuator coding levelLow coding level (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typeCable gland, 3 x M20
      Conductor cross section0.34 mm² ... 1.5 mm²
    • Electrical data
      Contamination rating3
      Switching principleSlow action switching element
      Usage categoryAC-15/DC-13 (IEC 60947-5-1)
      Rated operating current (voltage)

      4 A (230 V AC)

      4 A (24 V DC)

      Rated insulation voltage Ui250 V
      Rated impulse withstand voltage Uimp2,500 V
      Type of outputElectro-mechanical contacts
      Power consumption≤ 8 W
      Short-circuit protection4 A gG
      Switching voltage≥ 12 V DC
      Switching current (switching voltage)≥ 1 mA (24 V DC)
      Solenoid operating voltage (20.4 V DC ... 26.4 V DC)
      Switch-on time of magnet100 %
      Locking principlePower to lock
    • Mechanical data
      Weight0.46 kg
      Housing materialGlass-fiber reinforced thermoplastic
      Mechanical life1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP67 (IEC 60529)
      Ambient operating temperature–20 °C ... +55 °C
      Storage temperature–20 °C ... +55 °C
    • Classifications
      eCl@ss 5.027272603
      eCl@ss 5.1.427272603
      eCl@ss 6.027272603
      eCl@ss 6.227272603
      eCl@ss 7.027272603
      eCl@ss 8.027272603
      eCl@ss 8.127272603
      eCl@ss 9.027272603
      eCl@ss 10.027272603
      eCl@ss 11.027272603
      eCl@ss 12.027272603
      ETIM 5.0EC002593
      ETIM 6.0EC002593
      ETIM 7.0EC002593
      ETIM 8.0EC002593
      UNSPSC 16.090139122205

    Technical drawings

    i10-E0453 Lock
    Dimensional drawing
    i10-E0453 Lock
    Switching elements
  • View: View Gallery View List Show all
    Hide all