Non-contact safety switches
IME2S
IME2S12-04B4DC0
1091944
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Sensor principle | Inductive |
Number of safe outputs | 2 |
Housing diameter | M12 |
Sensing range Sn | 4 mm 1) |
Safe switch on distance Sao | 3.2 mm 1) |
Safe switch off distance Sar | 6 mm 1) |
Active sensor surfaces | 1 |
Actuation frequency | ≤ 100 Hz |
Items supplied | Including mounting nuts, brass, nickel-plated (2x) |
Functions
Safe series connection | With Flexi Loop (with diagnostics) |
Interfaces
Connection type | Male connector M12, 4-pin |
Diagnostics indicator | ✔ |
Status display | ✔ |
Electrical data
Protection class | III (IEC 61140) |
Rated insulation voltage Ui | 28.8 V |
Rated impulse withstand voltage Uimp | 1,500 V |
Supply voltage Vs | 24 V DC (19.2 V DC ... 28.8 V DC) |
Power consumption | ≤ 20 mA |
Type of output | Self-monitoring semiconductor outputs (OSSDs) |
Response time | ≤ 1 ms |
Release time | ≤ 1 ms |
Risk time | ≤ 20 ms |
Switch-on time | ≤ 1 s |
Mechanical data
Design | Cylindrical |
Housing diameter | M12 |
Housing length | 65 mm |
Thread length | 40.9 mm |
Material | | Housing | Nickel-plated brass | Sensor surface | VISTAL® |
|
Installation type | Flush |
Ambient data
Enclosure rating | IP67 (IEC 60529) |
Ambient operating temperature | –25 °C ... +70 °C |
Storage temperature | –25 °C ... +70 °C |
Relative humidity | 50 %, at 70 °C (IEC 60947-5-2) |
Vibration resistance | 10 Hz ... 55 Hz, 1 mm (IEC 60947-5-2) |
EMC | IEC 60947-5-2 IEC 60947-5-3 IEC 61000-6-7 |
Classifications
eCl@ss 5.0 | 27272401 |
eCl@ss 5.1.4 | 27272401 |
eCl@ss 6.0 | 27272401 |
eCl@ss 6.2 | 27272401 |
eCl@ss 7.0 | 27272401 |
eCl@ss 8.0 | 27272401 |
eCl@ss 8.1 | 27272401 |
eCl@ss 9.0 | 27272401 |
eCl@ss 10.0 | 27272401 |
eCl@ss 11.0 | 27272401 |
eCl@ss 12.0 | 27274101 |
ETIM 5.0 | EC001818 |
ETIM 6.0 | EC001818 |
ETIM 7.0 | EC001818 |
ETIM 8.0 | EC001818 |
UNSPSC 16.0901 | 39122205 |
Technical drawings
Dimensional drawing
Response range
Pin assignment
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.