Radar sensors
RAS4xx

Your Benefits

  • The resistant collision avoidance system and driver assistance made to work in a diverse range of applications under any weather conditions
  • A configurable sensor even makes it possible to detect awkward objects in extreme situations
  • Large sensing ranges and detection beams are ideal for detecting objects early to provide reliable collision avoidance even under high workloads
  • Quick and cost-effective adaptation to local conditions
  • Long maintenance cycles to provide high levels of availability
  • No additional wiring is required thanks to high level of independence from interference signals

Overview

The RAS4xx product family is made up of radar-based sensors for collision avoidance with a high sensing range and a large detection beam. They are suitable for applications in ports, large cranes, or large devices in the mining and construction machinery sectors. And when it comes to detecting potential collisions and outputting the appropriate signals, they are reliable in any weather conditions.

At a glance
  • Optional and simple sensing range adjustment of up to 20 m
  • High level of availability even with contamination and in poor weather conditions
  • Simple mounting and adjustment
  • Additional sender / receiver modules

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Frequency band

    24 GHz ... 24.25 GHz 1)

    24.05 GHz ... 24.25 GHz 1)

    Aperture angle
    Horizontal± 3.5°
    Vertical± 14°
    Working range0.2 m ... 20 m
    Response time< 0.5 s
    Number of field sets3 fields
    USB
    Enclosure ratingIP65
    Ambient operating temperature–20 °C ... +60 °C
    Dimensions

    101 mm x 151 mm x 60 mm

    101 mm x 151 mm x 60 mm 2)

    101 mm x 151 mm x 60 mm 3)

    Weight580 g ... 1,480 g
    • 1) Other values are permitted for compliance with country-specific regulations.
    • 2) Evaluation unit.
    • 3) Sender/receiver unit.
All technical data can be found accompanying the individual product

Downloads