Pressure sensors
PBT

A genuinely talented all-rounder

Your Benefits

  • Compact size takes up less space
  • Simple and cost-saving installation
  • Available in a wide selection of configurations, enabling a perfect match to individual customer requirements
  • Robust design enables higher reliability
  • Excellent price/performance ratio

Product selection

PBT.ui.config.teaser.header.msg

Individual product configuration

PBT.ui.config.teaser.configuration.msg

Standard products

PBT.ui.config.teaser.productselection.msg

Show all Hide all
Show all Hide all
Filter by:

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

1,209 results:

Result 1 - 24 out of 1209

View:

Pressure transmitter
PBT
  • Measuring range: 0 MPa ... 1 MPa
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: R ¼ ISO 7 (DIN2999)
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 MPa ... 40 MPa
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: R ¼ ISO 7 (DIN2999)
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 MPa ... 25 MPa
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: ¼'' NPT
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ½ B according to EN 837
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 250 bar
  • Accuracy: ≤ ± 0.5 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –30 °C ... +100 °C
  • Seal: NBR
  • Output signal: 0 V ... 10 V, 3-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 14 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: –1 bar ... 0 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 160 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: FPM/FKM
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –30 °C ... +100 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 6 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 1.6 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 0 V ... 10 V, 3-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 14 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 1 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 16 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 6 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 400 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: –30 °C ... +100 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 25 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 0.4 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ female
  • Process temperature: –30 °C ... +100 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 6 bar
  • Accuracy: ≤ ± 0.5 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 0 V ... 10 V, 3-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 14 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 MPa ... 25 MPa
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: R ¼ ISO 7 (DIN2999)
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 600 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 25 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: ¼'' NPT
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: –1 bar ... 0 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 0 V ... 10 V, 3-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 14 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: –0.05 bar ... 0 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ¼ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: ¼'' NPT
  • Process temperature: 0 °C ... +80 °C
  • Seal: Without seal
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: L-connector acc. to DIN 175301-803 A
  • Enclosure rating: IP65
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now
Pressure transmitter
PBT
  • Measuring range: 0 bar ... 10 bar
  • Accuracy: ≤ ± 1 % of the span
  • Process connection: G ½ A according to DIN 3852-E
  • Process temperature: 0 °C ... +80 °C
  • Seal: NBR
  • Output signal: 4 mA ... 20 mA, 2-wire
  • Connection type: M12 round connector x 1, 4-pin
  • Enclosure rating: IP67
  • Supply voltage: 8 V DC ... 30 V DC
Piece
Details
Compare now

Result 1 - 24 out of 1209

    Overview

    A genuinely talented all-rounder

    The PBT is a universal electronic pressure transmitter used in general industrial applications for pressure measurement of liquid and gaseous fluids. Suitable for standard measuring applications in machine and plant engineering, pressure control systems, hydraulics, pneumatics, etc., it supports a wide variety of configurations. and can thus provide the perfect match for individual customer requirements. Its precise and rugged measurement technology, compact dimensions, and quick and simple installation set the PBT apart as a genuinely talented all-rounder.

    At a glance
    • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
    • Relative, absolute, and ± measuring ranges
    • Large number of process connections available
    • No mechanical moving parts. Hence no wear, fatigue, or maintenance
    • Circularly welded, hermetically sealed stainless steel membrane
    • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
    • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection

     

    Smart Fluid Power
    Smart Fluid Power

    Sensor solutions for pneumatic and hydraulic systems

    Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

    Learn more

    Applications

    Technical overview

     
    • Technical data overview

      Technical data overview

      Measuring ranges
      Gauge pressure0 bar ... 0.05 bar up to bar ... 1000 bar
      Absolute pressure0 bar ... 0.1 bar up to 0 bar ... 25 bar
      Compound pressure–1 bar ... 0 bar up to –1 bar ... +24 bar
      Pressure unitBar, MPa, psi and kg/cm2
      Accuracy

      ≤ ± 1 % of the span

      ≤ ± 0.5 % of the span

      ≤ ± 0.25 % of the span

      ≤ ± 0.6 % of the span

      Output signalAnalog
      Electrical connectionM12 round connector x 1, angled plug, cable connection
    All technical data can be found accompanying the individual product

    Downloads