Accessories
Reflectors and optics / Reflectors / Fine triple reflectors
PL10F
5311210
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Reflectors |
Accessory family | Fine triple reflectors |
Description | Fine triple reflector, screw connection, suitable for laser sensors |
Mounting system type | Screw-on, 2 hole mounting |
Ambient operating temperature | –30 °C ... +65 °C 1) |
Dimensions | 20 mm x 32 mm |
Reflective area | 18 mm x 18 mm |
Material | PMMA/ABS |
Classifications
ECl@ss 5.0 | 27279203 |
ECl@ss 5.1.4 | 27279203 |
ECl@ss 6.0 | 27279203 |
ECl@ss 6.2 | 27279203 |
ECl@ss 7.0 | 27279203 |
ECl@ss 8.0 | 27279203 |
ECl@ss 8.1 | 27279203 |
ECl@ss 9.0 | 27273601 |
ECl@ss 10.0 | 27273601 |
ECl@ss 11.0 | 27273601 |
ECl@ss 12.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
UNSPSC 16.0901 | 39111827 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.