2D machine vision
InspectorP63x / InspectorP632 Flex

V2D632P-2MXCXB0
1082300
Piece
Copy shortlink
    • Features
      Task

      Presence inspection

      Quality inspection

      Measuring, 2D

      Positioning

      Code reading

      Technology2D snapshot, image analysis, Deep Learning
      Product categoryProgrammable
      SensorAppNova InspectorP
      License includedQuality Inspection License included
      Optional upgrade with the Intelligent Inspection Upgrade License, which enables productive use of the complete toolset.
      ToolkitHALCON
      SensorCMOS matrix sensor, grayscale values
      Shutter technologyGlobal-Shutter
      Optical focusAdjustable focus
      IlluminationTo be ordered separately as accessories
      Alignment aidLaser, Red, 630 nm ... 680 nm
      Laser class1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Spectral rangeApprox. 400 nm ... 900 nm
      LensC-mount
      Optical format1/1.8"
      NoteTo be ordered separately as accessories
    • Mechanics/electronics
      Connection type

      1 x M12, 17-pin male connector (serial, I/Os, voltage supply)

      1 x M8, 4-pin female connector (USB, not used)

      1 x M12, 8-pin female connector (gigabit Ethernet)

      1 x M12, 4-pin female connector (external illumination)

      Supply voltage12 V DC ... 24 V DC, ± 20 %
      Power consumptionTyp. 10 W, ± 20 %
      Enclosure ratingIP67 (EN 60529 (1991-10), EN 60529/A2 (2002-02))
      Protection classIII (EN 60950-1 (2014-08))
      Housing materialAluminum die cast
      Window materialPMMA
      Weight430 g
      Dimensions (L x W x H)108 mm x 63 mm x 46 mm 1)
      • 1) Housing only, without lens and optics protection hood.
    • Performance
      Sensor resolution1,600 px x 1,200 px (1.9 Mpixel)
      Scan/frame rate50 Hz
    • Interfaces
      Serial✔ , RS-232, RS-422
      Data transmission rate300 Baud ... 115.2 kBaud
      Ethernet✔ , TCP/IP
      FunctionFTP, HTTP
      Data transmission rate10/100/1,000 Mbit/s
      CAN
      FunctionSICK CAN sensor network (master/slave)
      EtherNet/IP™
      Data transmission rate10/100/1,000 Mbit/s
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2)
      Data transmission rate10/100 MBit/s
      Operator interfacesWeb server
      Configuration softwareSICK AppStudio
      Data storage and retrievalImage and data logging via microSD memory card and external FTP
      Inputs/outputs2 opto-decoupled inputs, 4 inputs/outputs, configurable
      Output current≤ 100 mA
      Maximum encoder frequency1 kHz
      External illuminationVia digital output (max. 24 V trigger) or external illumination connection
      Control elements2 buttons
      Optical indicators11 LEDs (5 x status display, 5 x LED bar graph, 1 green/red feedback spot)
      Acoustic indicatorsBeeper
    • Ambient data
      Shock loadEN 60068-2-27:2009-05
      Vibration loadEN 60068-2-6:2008-02
      Ambient operating temperature0 °C ... +50 °C 1)
      Storage temperature–20 °C ... +70 °C 1)
      • 1) Permissible relative air humidity: 0 % ... 90 % (non-condensing).
    • Classifications
      eCl@ss 5.027310205
      eCl@ss 5.1.427310205
      eCl@ss 6.027310205
      eCl@ss 6.227310205
      eCl@ss 7.027310205
      eCl@ss 8.027310205
      eCl@ss 8.127310205
      eCl@ss 9.027310205
      eCl@ss 10.027310205
      eCl@ss 11.027310205
      eCl@ss 12.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    V2D632P-2MXCXB0
    Dimensional drawing
    V2D632P-2MXCXB0
    Field of view
    V2D632P-2MXCXB0
    Selection Guide
    V2D632P-2MXCXB0
    Selection Guide
    V2D632P-2MXCXB0
    Overview SICK AppSpace
  • View: View Gallery View List Show all
    Hide all