2D machine vision
InspectorP62x

Easy. Compact. Versatile.

Your Benefits

  • Ready to solve machine vision tasks right out of the box
  • Fits in small spaces and tight angles
  • All-in-one design for simple stand-alone operation
  • Industrial communication and digital IOs allow for flexible system integration
  • Easy start for anyone with the included and pre-installed Quality Inspection toolset
  • Addition or extension of tool functionality for customized solutions with SICK Nova
  • Exceptional programming flexibility in SICK AppSpace or HALCON
  • Deep learning available as licensed option

Overview

Easy. Compact. Versatile.

The InspectorP62x is an industrial all-in-one vision sensor that is easy to use, compact and versatile. The integrated system of teach auto focus optics and flexible illumination provides high-quality images right out of the box. The included and pre-installed Quality Inspection toolset of SICK Nova welcomes both expert and non-expert users to configure the sensor in no time using an accessible and intuitive web user interface. As it is based on SICK AppSpace, the InspectorP62x allows for further extension or replacement of functionality through a growing collection of SICK Nova Tools or SensorApps from SICK AppPool, or through custom development if needed.

At a glance
  • Supplied and preinstalled Quality Inspection toolset from SICK Nova
  • Compact, rugged IP65 housing with swivel connector
  • Powerful LEDs, high-quality lens and teach auto focus
  • Countless communication interfaces
  • Execution of compatible SICK AppSpace SensorApps
  • Can be programmed with SICK AppStudio

 

Artificial Intelligence Teaser Box Image
Artificial Intelligence Teaser Box Image

Industrial Artificial Intelligence

Unlocking the full potential of Intelligent Sensors with deep learning solutions

Learn more

Advantages

Go one step further with SICK Nova

The Quality Inspection toolset of SICK Nova is included with InspectorP6xx 2D sensors. What does this mean? Machine vision applications are easily handled in a web browser using point-and-click configuration, giving users the freedom to combine tools for image processing and integration as they need. But the functionality does not end there: With SICK Nova, users can download additional Nova tools or develop their own, allowing them to quickly and conveniently extend functionality to fit the application — without limitations.
Quickly solve tasks with just the right tools at your fingertips.
Choose the right sensor for the application and use the same familiar software.
Rapidly create customized solutions with AppPool downloads or custom development.

Rapidly handle your applications like never before. Add, combine, and customize tools with ease.

Endless possibilities with SICK Nova in AppSpace

Some applications require everything to be programmed from scratch. So it is good to know that behind SICK Nova you have the SICK AppSpace ecosystem. Programming is fully flexible, and you have the support of other programmers and AppSpace developers.
Use SICK AppStudio for developing SensorApps and Nova tools that can run directly on all InspectorP devices.
Combine existing tools with custom code for turbocharged development and flexible re-use in SICK Nova.
The SICK Support Portal is the central community platform of a SICK AppSpace developer and offers access to tutorials, tools, documentation, and FAQs.

Development in SICK AppStudio facilitates complete customization if needed.

SICK LifeTime Services

SICK’s services increase machine and plant productivity, enhance the safety of people all over the world, provide a solid foundation for a sustainable business operation, and protect investment goods. In addition to its usual consulting services, SICK provides direct on-site support during the conceptual design and commissioning phases as well as during operation.

The range of services not only covers aspects like maintenance and inspection, but also includes performance checks as well as upgrades and retrofits. Modular or customized service contracts extend the service life of plants and therefore increase their availability. If faults occur or limit values are exceeded, these are detected at all times by the corresponding sensors and systems.

Consulting and design Application-specific advice on the product, its integration and the application itself.
Commissioning and maintenance Application-optimized and sustainable ─ thanks to professional commissioning and maintenance by a trained SICK service technician.
Service contracts Extended warranty, SICK Remote Service, 24-hour helpdesk, maintenance, availability guarantees and other modular components can be individually combined on request.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    SensorCMOS matrix sensor, grayscale values
    Sensor resolution1,280 px x 1,024 px (1.3 Mpixel)
    Optical focusAdjustable focus (electric)
    Operator interfacesWeb server
    Control elements2 buttons
    Serial✔ , RS-232, RS-422
    Ethernet✔ , TCP/IP, FTP, HTTP
    CAN✔ , SICK CAN sensor network (master/slave)
    EtherNet/IP™
    EtherCAT®✔ , optional over external fieldbus module
    PROFINET✔ , PROFINET Single Port
    PROFIBUS DP✔ , optional over external fieldbus module
    Configuration softwareWeb GUI (SensorApp configuration), SICK AppStudio (programming)
    Dimensions71 mm x 43 mm x 35.6 mm
All technical data can be found accompanying the individual product

Downloads