Accessories
Mounting systems

KUP-1010-S
2056408
Piece
Copy shortlink
    • Technical specifications
      Accessory groupShaft adaptation
      Accessory familyShaft couplings
      DescriptionBar coupling, shaft diameter 10 mm / 10 mm; maximum shaft offset: radial ± 0.3 mm, axial ± 0.2 mm, angular ± 3°; speed 10,000 rpm, –10° to +80° Celsius, max. torque 80 Ncm; material: glass fiber-reinforced polyamide, aluminum hub
    • Classifications
      ECl@ss 5.023031090
      ECl@ss 5.1.423031090
      ECl@ss 6.023031090
      ECl@ss 6.223031090
      ECl@ss 7.023031090
      ECl@ss 8.023031090
      ECl@ss 8.123031090
      ECl@ss 9.023031090
      ECl@ss 10.023031090
      ECl@ss 11.023031090
      ECl@ss 12.023031090
      UNSPSC 16.090131163014

    Technical drawings

    KUP-1010-S
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all