Board detection and plausibility check

The PowerProx MultiTask photoelectric sensor ensures that the furniture board being labeled is present before the stamping unit extends from the labeling machine. The image-based Lector62x code reader then verifies the furniture board when moving or stationary using common code types, even when the code quality is poor.

  • Following product families can be used
    • High performance DPM decoder
    • Immune to ambient light
    • Powerful LEDs in red, blue, infrared
    • Extensive optical accessories such as polarizing filter or dome attachment
    • Setup wizard with auto focus, aiming laser, green feedback LED
    • Innovative data handling with sorting, filtering, and output formatting functions
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality