Reliable material detection on the belt

Safely detecting black, shiny tire rubber on the belt is a challenge for optical sensors without reflectors due to the low levels of contrast. This is where the MultiPac MultiTask photoelectric sensor with two receiver arrays from SICK offers maximum operational throughput. MultiPac detects objects extremely reliably and redundantly even in extreme sloping positions. The intense, highly visible light spot and the teach-in button facilitate a quick and easy setup.

  • Following products can be used
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,600 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light/dark switching
    • Connection type: Connector Q6, 6-pin, AC/UC-coding
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,100 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light/dark switching
    • Connection type: Connector Q6, 6-pin, AC/UC-coding
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,100 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,600 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,600 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 2,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,600 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable with connector Q7, 7-pin, AC/UC-coding, 150 mm
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,100 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable with connector Q7, 7-pin, AC/UC-coding, 150 mm
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 1,100 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Connection type: Connector Q6, 6-pin, AC/UC-coding
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 2,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W27-3
    • Sensing range max.: 30 mm ... 2,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: Relay
    • Switching mode: Light switching
    • Connection type: Cable, 5-wire, 2 m
    • Light source: LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece