Hazardous area protection for tire building machines

A high level of interaction between human and machine is required on a tire building machine. Due to the many dangerous movements of the machine, its various components need to be individually protected in a targeted manner. Safety laser scanners are ideally suited for this task due to their wear-free operating principle and their large number of specially developed functions. The microScan3 safety laser scanner is available for protecting large areas, and the nanoScan3 for small areas. The modular Flexi Soft safety controller controls all of the safety functions on the machine. A particular advantage of the safety laser scanner is that it can monitor multiple protection zones at the same time.

  • Following product families can be used
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    • Only 80 mm high
    • Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: 3 m, scanning angle: 275°
    • Up to 128 freely configurable fields
    • Safe machine integration via I/Os
    • System plug with configuration memory
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory