Contact
Feedback

Conveying and zone control without dynamic pressure

Zero pressure accumulation ensures a controlled material flow within the logistics process. Different objects with critical and non-critical as well as light and dark surfaces must be detected with equal reliability. The ability to transmit output signals to the external control unit is also important. Photoelectric retro-reflective sensors or multitask photoelectric sensors that can be integrated into the conveying system provide an optimal solution for this application.

  • Following product families can be used
    Zero pressure accumulation made easy
    • Three mounting types: mounting between the rollers (R/IR), mounting on the side frame (ZLM), or mounting above the belt (WLR)
    • Three types of logic: single feed, single feed with sleep function, block (slug) feed
    • Up to 50 ZoneControl solutions can be connected in series.
    • Fully animated simulation to ease selection and implementation
    • Standard cut lengths of 1 m (3 ft) or 2 m (6 ft)

TOP