Easy alignment and positioning of solar cells

Operators must clean and reinstall printscreens regularly, and repeat the critical alignment steps. An Inspector P30 vision sensor quickly reports proper XY positioning, while the OD Value laser short range distance sensor returns the important Z parameter.

  • Following product families can be used
    • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
    • CMOS receiving element for measurement independent of surface
    • Maximum measurement accuracy and frequency
    • Glass thickness measurement with just one sensor head
    • Various light spot sizes
    • Integrated calculations for up to three sensors
    • Stand-alone use via RS-422
    • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
    • CMOS receiving element for measurement independent of surface
    • Easy, LED-based user and teach-in concept
    • Wide range of models and a wide range of standard interfaces
    • Laser technology for precise measurement of very small objects
    • Compact stand-alone device
    • Excellent price-performance ratio
    • High-speed positioning, inspection and measuring
    • Powerful “object locator” tool, independent of position, rotation and scale
    • Unique, interchangeable housing design supporting dome and various optical accessories
    • Simple step-by-step configuration in PC including emulator
    • Easy-to-use operator interfaces
    • Flexible machine and HMI design interfaces