- Home
- Industries
- Rubber and plastics
- Injection molding
- Automated production cell
- Checking the presence and position of trays
- Home
- Industries
- Rubber and plastics
- Injection molding
- Automated production cell
- Checking the presence and position of trays
Checking the presence and position of trays
To control the conveying line, it is necessary to check whether the trays to be transported are present and whether they are in the correct position. The WTB12-3 small photoelectric sensor is used for this purpose. In addition to detecting the trays, this photoelectric sensor can also detect the position of the trays using the background suppression function.
-
Following product families can be usedCylinder sensors with optical adjustment indicator for T-slot
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Very short sensor housing for use in short stroke cylinders
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
Cylinder sensors with two sensor heads for T-slot- Sensor variant for T-slot cylinder with two MZT8 sensor heads on one male connector
- Sensors are inserted into the cylinder slot from above
- Combined fixing screw (hexagon socket screw and slotted screw)
- Temperature-resistant up to 80 °C
- Very short sensor housing for use in short stroke cylinders
- Enclosure rating: IP68
Cylinder sensors for Ex area for T-slot- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
- Very short sensor housing for use in short stroke cylinders
- Enclosure rating: IP 67
Cylinder sensors with precise switching point for T-slot- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- High-temperature variants: temperature-resistant up to 100 °C
- Very short sensor housing for use in short stroke cylinders
- Enclosure ratings: IP 67, IP 68, IP 69K
-
Following products can be usedPhotoelectric sensorsW12
- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 40 mm ... 200 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 270 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 175 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (Time measurement + debouncing), Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Smart Task, Enhanced Sensing (timestamp + debouncing)
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Smart Task, Efficient communication
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 80 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Sensing range 80 mm, yarn string detection
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 50 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Blind spots up to 40 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 700 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 15 mm ... 340 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 350 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Health output, swichting frequency 1500 Hz
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 50 mm ... 800 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 50 mm ... 100 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Minimum detectable object size of Ø 0.4 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 30 mm ... 500 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 200 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 150 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: Cable with AMP connector, 0.32 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 20 mm ... 600 mm
- Functional principle: Photoelectric proximity sensor
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Cable 4 m with AMP connector, Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 15 mm ... 310 mm
- Functional principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0.15 m ... 10 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 2 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 7 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Diagnosis, Enhanced Sensing (Time measurement + debouncing), Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Diagnosis, Efficient communication, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Diagnosis, Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 1.7 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Interior slotted diaphragm 2 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Speed and Length Monitoring), Diagnosis, Smart Task, Efficient communication
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 5 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Sensing range max.: 0 m ... 20 m
- Functional principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare now