Level measurement for seed and fertilizer tanks

The minimum level and the pre-defined warning level must be measured continuously to prevent the seed or fertilizer tanks from running dry. CM or CQ capacitive proximity sensors can reliably detect these levels either in the tank (for metal tanks) or through the tank wall (for tanks made of non-conductive materials like PVC), thereby optimizing production.

  • Following product families can be used
    • Cylindrical housing in M12, M18, and M30 models
    • Detects powders, granulates, liquids, and solids
    • High electromagnetic compatibility
    • Electrical configuration: DC 2 and 4-wire
    • Supply voltage: 10 V DC to 36 V DC
    • Optical adjustment indicator
    • Sensing ranges of up to 25 mm
    • Enclosure rating: IP 65, IP 68, IP 69K
    • Rectangular housing
    • Detects powders, granulates, liquids and solids
    • Extremely high electromagnetic compatibility
    • Electric version: DC, 4 cables
    • Supply voltage: 10 V ... 36 V DC
    • Short-circuit protection (pulsed)