Mine ports vehicle protection

The Visionary-B driver assistance system monitors the area behind the reach stacker. If there is an object in this area, the Visionary-B driver assistance system warns the driver with visual and acoustic signals. In addition to these active warning signals, the camera provides the driver with a rear view showing the positions of the obstacles in all driving situations.

  • Following product families can be used
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible
SICK Teaser Image Industrial Vehicles
SICK Teaser Image Industrial Vehicles

Learn more about sensor solutions for industrial vehicles

Personnel detection and machine safety, load handling, motion monitoring, navigation, identification, localization and line guidance, environment perception

Learn more