End position monitoring of plates and cylinders

In the assembly machine for housings, an end position check of the sheets and cylinders must be carried out at several points. SICK offers a broad range of inductive proximity sensors and magnetic cylinder sensors for this purpose. With the IME inductive proximity sensor and the MZT7 or MZC1 magnetic cylinder sensors, end position monitoring can be implemented easily and cost-effectively. An M8 distribution box or a SIG100, SIG200 or SIG350 Sensor Integration Gateway ensures efficient wiring of the sensors.

  • Following product families can be used
    • Easy connection of binary sensors to any IO-Link master
    • Six configurable ports; each has two binary inputs or outputs for connecting up to 12 standard I/Os
    • Quick and easy configuration of an autonomous sensor system, which consists of binary inputs and outputs, via drag & drop logic links without an additional controller
    • Reduced wiring effort and expense by consolidating individual sensor signals into a single IO-Link message
    • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
    • Insertion of the sensor into the slot from above makes mounting quick and easy
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • LED for indicating the output state
    • Enclosure ratings: IP 67, IP 68, IP 69K
    • 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
    • Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
    • Rugged IP67 housing
    • Operating temperature –30 °C ... +70 °C
    • PROFINET, EtherNet/IP and EtherCAT available
    • REST API, MQTT and OPC UA IIoT protocols can be used
    • Rotary encoding switch for IP addressing
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Combined fixing screw (hexagon socket screw and slotted screw)
    • LED for indicating the output state
    • Enclosure rating: IP 67
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • 4 configurable IO-Link master ports (standard I/O or IO-Link)
    • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
    • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
    • Solution of complex application tasks with the logic editor