- Home
- Industries
- Electronics
- PCB production
- PCB handling and printing
- Presence detection in printed circuit board magazines
- Home
- Industries
- Electronics
- PCB production
- PCB handling and printing
- Presence detection in printed circuit board magazines
Presence detection in printed circuit board magazines
The G2F miniature photoelectric sensor detects the presence of printed circuit boards in a magazine buffer. In this way, the photoelectric sensor supports the controller when inserting the next printed circuit board into the magazine buffer. Objects on top of the printed circuit board do not affect the detection. The very high detection accuracy of the G2F ensures reliable detection regardless of the presence of reflective electronic components or different colors on the surface of the printed circuit board. The G2F is easy to install in very confined spaces.
-
Following products can be usedPhotoelectric sensorsG2
- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 9 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 18 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 35 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Background suppression
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1.5 mm ... 15 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 1 mm ... 30 mm
- Functional principle: Photoelectric proximity sensor
- Functional principle detail: Energetic
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 1,300 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 1,300 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 60 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 200 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 700 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable with connector M8, 3-pin, 200 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 1,300 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 500 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 1,300 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: PNP
- Switching mode: Light switching
- Connection type: Cable, 3-wire, 2 m
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsG2- Sensing range max.: 0 mm ... 1,300 mm
- Functional principle: Through-beam photoelectric sensor
- Switching output: NPN
- Switching mode: Dark switching
- Connection type: Cable, 3-wire, 2,000 mm
- Light source: PinPoint LED
- Adjustment: None
DetailsCompare now