- Home
- Industries
- Electronics
- Electronic Device Production
- Device testing and traceability
- Mobile identification at test stations
- Home
- Industries
- Electronics
- Electronic Device Production
- Device testing and traceability
- Mobile identification at test stations
Mobile identification at test stations
During the production process, electronic devices such as smartphones are tested several times for function and must therefore be uniquely identifiable at all times. In manually or semi-automated test systems, the ZS36x8 DPM mobile handheld scanner is well-suited for the identification of smartphones. Thanks to the high-performance DPM decoder and intelligent illumination system, the scanner also reads directly-marked codes with low contrast on all (metallic) surfaces.
-
Following product families can be usedReliable code identification for demanding industrial applications
- Reads 1D, 2D and DPM codes
- Rugged: Survives falls from a height of 3 m and 7,500 impacts from a drop height of 1 m
- Industrial grade: Available with an enclosure rating of IP65 or IP68, suitable for use down to –30 °C
- Easy configuration: By scanning a single barcode, using intuitive software or – during maintenance – by automatic data upload
-
Following products can be usedMobile handheld scannersZx36
- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB
- Ambient operating temperature: –30 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB
- Ambient operating temperature: –30 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB, Bluetooth
- Ambient operating temperature: –20 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 3 mm ... 125 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB, Bluetooth
- Ambient operating temperature: –20 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB
- Ambient operating temperature: –30 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Cable connection variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB
- Ambient operating temperature: –30 °C ... +50 °C
- Code resolution: ≥ 0.08 mm, ≥ 0.13 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB, Bluetooth
- Ambient operating temperature: –20 °C ... +50 °C
- Code resolution: ≥ 0.13 mm, ≥ 0.08 mm
- Items supplied: Single scanner
DetailsCompare nowMobile handheld scannersZx36- Codes/data cards: 1D codes, 2D codes, Stacked, direct-marked codes
- Reading distance: 0 mm ... 86 mm
- Application: Industrial application
- Scanner design: Wireless variant
- Communication interface: Ethernet, PROFINET, EtherCAT®, Serial, PROFIBUS DP, USB, Bluetooth
- Ambient operating temperature: –20 °C ... +50 °C
- Code resolution: ≥ 0.13 mm, ≥ 0.08 mm
- Items supplied: Single scanner
DetailsCompare now