Automated steel coil loading

A crane unloading steel coils for different warehouse location stations is to be fully automated. The warehouse management system requires positional data of the coils on railway cars in order to automate the crane's movement. A distance sensor records the position of the coils on the x-axis, while the LD-OEM 2D laser scanner calculates all of the other measurement data, such as the position and size of the steel coils.

  • Following product families can be used
    • Long sensing range even when detecting dark surfaces
    • Eye-safe laser technology
    • High angular resolution of up to 0.125 degrees
    • High level of immunity to solar radiation and other infrared light sources
    • Synchronous monitoring of up to four freely definable fields
    • Real-time output of measurement data via Ethernet interface
    • Gap-free scanning with uniform laser spot over the full 360-degree angle