Detecting the position of overhead traveling crane gears
Combining multiple encoders makes it particularly easy to ensure the correct positioning of cranes. Linear encoders or long-range distance sensors can be used for the precise detection of the X-axis and Y-axis on the crane, while an absolute encoder multiturn can be used for the Z-axis. The AFM60 PROFINET absolute encoder is a rugged, durable solution for detecting the absolute position of traveling crane gears and the position of the crane harness. Absolute encoders measure unlimited path lengths by counting revolutions. They can be used in the harsh ambient conditions found in outdoor areas of cement plants. The rugged DGS80 incremental encoder is suitable for measuring the speed of large diameter hollow shafts.