Speed monitoring in escalators with incremental encoders

The DBS60 Core incremental encoders monitor the movement of escalators and control the speed. The sensors have many installation options thanks to the various flange and shaft types as well as the universal cable connections.

  • Following product families can be used
    • Pulses per revolution: Up to 10,000
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, and through hollow shaft
    • Enclosure rating: IP67, IP69K
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, universal interface (TTL, HTL)
    • Connection type: M12 or M23 male connector, cable, cable with M12 or M23 male connector
    • Stainless steel or aluminum housing

    • Pulses per revolution: Up to 2,500
    • Housing diameter: 36 mm or 50 mm
    • Solid shaft and blind hollow shaft
    • Enclosure rating: IP65
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
    • Connection type: Cable, cable with M12 or M23 male connector