Contact
Feedback

Identification solutions

Product traceability and anti-counterfeiting solutions require reliable automatic identification products. SICK offers the three most common industrial identification technologies: laser-based scanners for 1D codes, image-based 1D and 2D code readers, and RFID readers. Integrated interfaces enable the readers to communicate inside industrial networks and innovative functionality makes commissioning and operation easy.

Filter by:
300.0 mm 300.0 mm
300.0 mm 300.0 mm
0.05 mm 2.0 mm
105.0 mm 16000.0 mm
50.0 °C 50.0 °C
40.0 Hz 40.0 Hz
40.0 °C 130.0 °C
40.0 Hz 1200.0 Hz

31 results:

Result 1 - 24 out of 31

View: View Gallery View List
Product family IDM24x
Convenient and secure identification of 2D codes
  • Identification of all current 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Compact design, light housing
  • Manual operation and hands-free operation in presentation mode
  • Corded and cordless variants available
Product family IDM26x
2D-code identification in harsh environments
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged, stable housing with IP 65 enclosure rating
  • Supports all common corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Good read feedback via LED, beeper, and vibration
Product family CLV69x
The highest level of flexibility and power
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly SOPAS ET software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons
Product family CLV61x Dual Port
The network professional
  • Straightforward PROFINET connection
  • Minimal cabling complexity thanks to line and ring topologies
  • PROFINET with integrated switch (Dual Port)
  • Optimal reading field for intralogistics applications
  • Compact design
  • USB interface or microSD memory card
  • Adjustable scanning frequency of up to 1,000 scans per second
Product family Lector65x
Nonstop code reading flexibility
  • 2/4 megapixel resolution; high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms
Product family RFU63x
Simple integration – intelligence included
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Up to 4 external antennas
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family IDM14x
Versatility made easy – from high density to standard range codes
  • Reading distance up to 850 mm
  • Identifies all popular linear bar codes
  • Scan rate up to 500 scans/second
  • Withstands 24 drops from 1.8 m height
  • Highly visible scan line
  • IP 41 enclosure rating
Product family IDM12x
The entry level scanner
  • Reading at contact and distances up to 400 cm
  • Identification of all popular 1D codes, with PDF version, also stacked codes
  • Scan rate up to 300 scans/second
  • Withstands 25 drops from 1.5 m height
  • Extremely lightweight, only 106 g
  • Connection as PS/2 and USB keyboard wedge, serial USB or via RS-232 TTL
  • Enclosure rating IP 41
Product family IDM16x
Industrial mobile reliability
  • Identification of all popular 1D codes, with PDF version also stacked codes
  • Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
  • Good read feedback via LED, beeper and vibrator
  • Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Tool-free exchange of cable and battery
  • Corded and cordless versions available
Product family RFU65x
The measuring RFID device with integrated passage and direction detection
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Direction and position detection
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family CLV60x
Reliable reading performance in the smallest of spaces
  • High reading field height even at a 30 mm reading distance
  • 2K pixel CMOS technology
  • LED status indicator detectable from virtually every direction
  • Adaptation to customer requirements as an optional service
  • 750 Hz scanning frequency
  • Reading window on the front or on the side
Product family MIS
Identification sensor for reading magnetic-coded tags
  • Identification sensor for reading magnetic-coded tags
  • The tag number is output either via an analog voltage, a current output or via IO-Link
  • Digital switching output for presence detection of the tag
Product family RFID transponders
Clever little helpers for solving identification tasks
  • Passive transponders
  • Compliance with standards
  • Mounting on various materials possible, even on metallic surfaces
  • No visual contact required
  • Reading and writing
  • Ambient temperature range from −40 °C to +230 °C
Product family Lector64x
High efficiency for code reading applications
  • 1,7 megapixel resolution; high frame repetition rate of 40 Hz
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and audible feedback signal
  • Intelligent, rapid decoding algorithms
Product family Lector62x
Perfect sight - in any light
  • Intelligent decoding algorithms and high-performance DPM decoder
  • Immune to ambient light
  • Powerful LEDs in red, blue, infrared
  • Flexible optical accessories such as polarizing filter or dome attachment
  • Compact housing with swivel connector
  • Setup wizard with auto focus, aiming laser, green feedback LED
  • microSD card for storing images and backup copies of parameters
  • Innovative data handling with comprehensive sorting, filtering, and output formatting functions
Product family RFID antennas
Reliable identification - in any situation
  • Read range up to 10 m for UHF antennas
  • Rugged design in accordance with enclosure rating IP67
  • Ambient temperature ranges from −40 °C to +70 °C
  • Integrated feedback LEDs
  • Circularly polarized UHF antennas
Product family CLV65x
Always in auto focus
  • Huge depth of field due to auto focus
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Integrated web server for diagnostic data and network monitoring
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph
Product family CLV63x
Intelligent scanning solution for logistics and automation
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • Integrated LED bar graph
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Product family CLV62x
Powerful scanner – flexible use
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
  • SMART620 code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Small housing
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
  • IP 65 or IP 69K rated (depending on type)
Product family CLV61x
Reliable Decoding, Simple Integration
  • Optimized reading field for intralogistics applications
  • Available with SICK CAN sensor network
  • Configuration with SOPAS, the configuration tool for all new SICK products
  • Available in different versions (CAN, Fieldbus) for use in almost any application
  • Adjustable scanning frequency of up to 1000 scans per second
  • Compact design
Product family HW198x
Industry-grade area-imaging scanner with huge reading distance
  • 1D and 2D code reading with only one device over a huge reading distance range of 15 cm to 16 m
  • Wired and Bluetooth versions available (up to 100 m distance)
  • Fieldbus connection modules for PROFIBUS, PROFINET, Ethernet TCP/IP, EtherCAT®
Product family RFU61x
smALL-IN-ONE
  • Extremely compact design
  • Reading range up to 0.5 m
  • Connection option for trigger sensors
  • Linkage option to superior control systems or directly to the cloud
  • Antenna and data processing integrated in the sensor
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family RFU62x
UHF for small read ranges
  • Antenna and data processing integrated in the sensor
  • Read range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family ICR89x System
Faster. More reliable. More brilliant.
  • Dual-line CMOS sensor for maximum bar code and OCR read rates
  • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
  • Large reading field of up to 1,200 mm
  • Ability to read all common 1D and 2D codes and postal codes
  • Five image output channels for OCR, video coding, archiving, and diagnostics
  • Parameter cloning for all components
  • Intelligent control standby mode
  • Industrial design – an external PC is not required

Result 1 - 24 out of 31

TOP