Pressure sensors
PBT

PBT-RM1X0SR1SS0AMA0Z
6062668
Piece
Copy shortlink
    • Features
      MediumLiquid, gaseous
      Pressure typeGauge pressure
      Pressure unitMPa
      Measuring range0 MPa ... 1 MPa
      Process temperature0 °C ... +80 °C
      Output signal4 mA ... 20 mA, 2-wire
      SpecialtyWithout
    • Mechanics/electronics
      Process connectionR ¼ ISO 7 (DIN2999)
      Wetted parts

      Pressure Connection: stainless steel 316L

      Pressure sensor: stainless steel 316L (for measurement ranges from 0 bar ... 10 bar rel stainless steel 13-8 PH)

      Internal transmission fluidSilicone oil (only with pressure ranges < 0 bar ... 10 bar and ≤ 0 bar abs ... 25 bar abs)
      Pressure portStandard
      Housing materialStainless steel
      Connection typeRound connector M12 x 1, 4-pin, IP67
      Supply voltage

      8 V DC ... 30 V DC with output signal 4 mA ... 20 mA and 0 V ... 5 V

      14 V DC ... 30 V DC with output signal 0 V ... 10 V

      8 V DC ... 30 V DC 1)

      Power consumption

      Signal current (max. 25 mA) for current output

      Max. 8 mA for voltage output signal

      Electrical safety

      Overvoltage protection: 32 V DC, 36 V DC with 4 mA ... 20 mA

      Short-circuit protection: QA towards M

      Reverse polarity protection: L+ to M

      Protection class: III

      Isolation voltage500 V DC
      CE-conformityPressure equipment directive: 2014/68/EU, EMC directive: 2014/30/EU, EN 61 326-2-3
      Weight sensorApprox. 80 g
      SealWithout seal
      Enclosure ratingIP67
      Protection class III
      Reference conditionsReference conditions: According to IEC 61298-1
      MTTF815 years
      • 1) The pressure transmitter must be supplied with power by a limited energy circuit compliant with 9.3 of UL/EN/IEC 601010-1 or LPS to UL/EN/IEC 60950-1 or Class 2 to UL 1310/UL1585 (NEC or CEC). The power supply must be suitable for operation above 2,000 m if the pressure transmitter is used above this altitude.
    • Performance
      Non-linearity≤ ± 0.5 %, of the span
      Accuracy≤ ± 1 % of the span
      Adjustment accuracy of zero signal≤ 0.5 % of span typ., ≤ 0.8 % of span max. (with non-linerarity 0.5 %)
      Hysteresis≤ 0.16 % of the span
      Non-repeatability≤ 0.1 % of the span
      Response time< 4 ms
      Signal noise≤ 0.3 % of the span
      Long-term drift/one-year stability ≤ 0.1 % of span to IEC 61298-2
      Rated temperature range0 °C ... +80 °C
      Service lifeMinimum 100 Mio. life cycles
    • Ambient data
      Ambient temperature0 °C ... +80 °C
      Storage temperature–40 °C ... +70 °C
      Relative humidity45 % ... 75 %
      Shock load500 g according to IEC 60068-2-27 (mechanical shock)
      Vibration load

      10 g according to IEC 60068-2-6 (vibration under resonance)

      20 g optional

    • Classifications
      ECl@ss 5.027200614
      ECl@ss 5.1.427200614
      ECl@ss 6.027200614
      ECl@ss 6.227200614
      ECl@ss 7.027200614
      ECl@ss 8.027200614
      ECl@ss 8.127200614
      ECl@ss 9.027200614
      ECl@ss 10.027200614
      ECl@ss 11.027200614
      ETIM 5.0EC011478
      ETIM 6.0EC011478
      ETIM 7.0EC011478
      ETIM 8.0EC011478
      UNSPSC 16.090141112410

    Technical drawings

    PBT-RM1X0SR1SS0AMA0Z
    Dimensional drawing Housing with circular connector M12 x 1, IP67
    PBT-RM1X0SR1SS0AMA0Z
    Dimensional drawing R ¼ ISO 7
    PBT-RM1X0SR1SS0AMA0Z
    Connection type
  • View: View Gallery View List Show all
    Hide all