- Home
- Product portfolio
- Fluid sensors
- Pressure sensors
- PBT
- PBT-RB010SGESS0AMA0Z
- Home
- Product portfolio
- Fluid sensors
- Pressure sensors
- PBT
- PBT-RB010SGESS0AMA0Z
Pressure sensors
PBT
PBT-RB010SGESS0AMA0Z
6050035
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
- Features
Medium Liquid, gaseous Pressure type Gauge pressure Pressure unit bar Measuring range 0 bar ... 10 bar Process temperature 0 °C ... +80 °C Output signal 4 mA ... 20 mA, 2-wire Specialty Without
- Mechanics/electronics
Process connection G ½ B according to EN 837 Wetted parts Pressure Connection: stainless steel 316L
Pressure sensor: stainless steel 316L (for measurement ranges from 0 bar ... 10 bar rel stainless steel 13-8 PH)
Internal transmission fluid Silicone oil (only with pressure ranges < 0 bar ... 10 bar and ≤ 0 bar abs ... 25 bar abs) Pressure port Standard Housing material Stainless steel Connection type Round connector M12 x 1, 4-pin, IP67 Supply voltage 8 V DC ... 30 V DC with output signal 4 mA ... 20 mA and 0 V ... 5 V
14 V DC ... 30 V DC with output signal 0 V ... 10 V
8 V DC ... 30 V DC 1)
Power consumption Signal current (max. 25 mA) for current output
Max. 8 mA for voltage output signal
Electrical safety Overvoltage protection: 32 V DC, 36 V DC with 4 mA ... 20 mA
Short-circuit protection: QA towards M
Reverse polarity protection: L+ to M
Protection class: III
Isolation voltage 500 V DC CE-conformity Pressure equipment directive: 2014/68/EU, EMC directive: 2014/30/EU, EN 61 326-2-3 Weight sensor Approx. 80 g Seal Without seal Enclosure rating IP67 Protection class III ✔ Reference conditions Reference conditions: According to IEC 61298-1 MTTF 815 years - 1) The pressure transmitter must be supplied with power by a limited energy circuit compliant with 9.3 of UL/EN/IEC 601010-1 or LPS to UL/EN/IEC 60950-1 or Class 2 to UL 1310/UL1585 (NEC or CEC). The power supply must be suitable for operation above 2,000 m if the pressure transmitter is used above this altitude.
- Performance
Non-linearity ≤ ± 0.5 %, (Best Fit Straight Line, BFSL) according to IEC 61298-2 Accuracy ≤ ± 1 % of the span Adjustment accuracy of zero signal ≤ 0.5 % of span typ., ≤ 0.8 % of span max. (with non-linerarity 0.5 %) Hysteresis ≤ 0.16 % of the span Non-repeatability ≤ 0.1 % of the span Response time < 4 ms Signal noise ≤ 0.3 % of the span Long-term drift/one-year stability ≤ 0.1 % of span to IEC 61298-2 Rated temperature range 0 °C ... +80 °C Service life Minimum 100 Mio. life cycles
- Ambient data
Ambient temperature 0 °C ... +80 °C Storage temperature –40 °C ... +70 °C Relative humidity 45 % ... 75 % Shock load 500 g according to IEC 60068-2-27 (mechanical shock) Vibration load 10 g according to IEC 60068-2-6 (vibration under resonance)
20 g optional
- Classifications
ECl@ss 5.0 27200614 ECl@ss 5.1.4 27200614 ECl@ss 6.0 27200614 ECl@ss 6.2 27200614 ECl@ss 7.0 27200614 ECl@ss 8.0 27200614 ECl@ss 8.1 27200614 ECl@ss 9.0 27200614 ECl@ss 10.0 27200614 ECl@ss 11.0 27200614 ETIM 5.0 EC011478 ETIM 6.0 EC011478 ETIM 7.0 EC011478 ETIM 8.0 EC011478 UNSPSC 16.0901 41112410
-
-
-